• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Used for SEC-Ace Mill, DNF Model SNC-MW

Part Number

Configured Part Number is shown.

SNC43MWG10E

 
Part Number
SNC43MWG10E
Part NumberVolume DiscountDays to Ship
12 Day(s) or more

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle N(0°) Work material Cast Iron
Material type Carbide alloy Material type model G10E Compatible Machining General cutting
Thickness(mm) 12.7 Applicable Cutter NRV4000 Fig 3
Dimension C(mm) 3

Please check the type/dimensions/specifications of the part SNC43MWG10E in the Used for SEC-Ace Mill, DNF Model SNC-MW series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)