(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Used for SEC-Ace Mill, EHG Model SECN-M

Part Number

Configured Part Number is shown.

Part Number
SECN42MTA30N
SECN42MTT250A
Part NumberMinimum order quantityVolume DiscountDays to ShipMaterial type Material type model
10 Piece(s) 8 Day(s) or more Carbide alloyA30N
10 Piece(s) 8 Day(s) or more CermetT250A

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle E(20°) Work material Steel
Compatible Machining General cutting Thickness(mm) 3.18 Applicable Cutter EHG4000 Type
Fig 4 Inscribed Circle Dimensions φd 12.7 Tolerance 0.025
Selfishly NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)