(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Used for SEC-Sumi Dual Mill, DGC Model DGC-R

Part Number

Configured Part Number is shown.

 
Part Number
DGC13040RS
DGC13050RS
DGC13063RS
DGC13080R
DGC13100R
DGC13125R
DGC13160R
DGC13200R
DGC13250R
Part NumberMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Number of Flutes
(sheet)
Lf
(mm)
Weight
(kg)
1 Piece(s) 8 Day(s) or more 40(42.9)340 (38.44)0.3
1 Piece(s) 8 Day(s) or more 50 (52.9)340 (38.44)0.4
1 Piece(s) 8 Day(s) or more 63 (65.9)440 (38.44)0.5
1 Piece(s) 8 Day(s) or more 80 (82.9)450 (48.44)1.2
1 Piece(s) 8 Day(s) or more 100 (102.9)563 (61.44)2.2
1 Piece(s) 8 Day(s) or more 125 (127.9)663 (61.44)2.8
1 Piece(s) 8 Day(s) or more 160 (162.9)763 (61.44)4.5
1 Piece(s) 8 Day(s) or more 200 (202.9)863 (61.44)7.1
1 Piece(s) 8 Day(s) or more 250 (252.9)1063 (61.44)11.2

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Slotting / Chamfer Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / Stainless Steel / Cast Iron Mounting Method Arbor
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 6 (SNMT/SNET Tip) / 3 (ONMT/ONET Tip) Suitable Tip SNMT13T6ANER-L-ACP100/SNMT13T6ANER-L-ACP200/SNMT13T6ANER-L-ACP300/SNMT13T6ANER-L-ACK200/SNMT13T6ANER-L-ACK300/SNMT13T6ANER-G-ACP100/SNMT13T6ANER-G-ACP200/SNMT13T6ANER-G-ACP300/SNMT13T6ANER-G-ACK200/SNMT13T6ANER-G-ACK300/SNMT13T6ANER-H-ACP100/SNMT13T6ANER-H-ACP200/SNMT13T6ANER-H-ACP300/SNMT13T6ANER-H-ACK200/SNMT13T6ANER-H-ACK300/SNMT13T6ANER-FL-ACP100/SNMT13T6ANER-FL-ACP200/SNMT13T6ANER-FL-ACP300/SNMT13T6ANER-G-T4500A/SNMT13T6ANER-FL-ACK300/SNMT13T6ANER-FG-ACP100/SNMT13T6ANER-FG-ACP200/SNMT13T6ANER-FG-ACP300/XNEU13T6ANEN-W-ACK300/SNMT13T6ANER-FG-ACK300/ONMT05T6ANER-L-ACP100/ONMT05T6ANER-L-ACP200/ONMT05T6ANER-L-ACP300/ONMT05T6ANER-L-ACK200/ONMT05T6ANER-L-ACK300/ONMT05T6ANER-G-ACP100/ONMT05T6ANER-G-ACP200/ONMT05T6ANER-G-ACP300/ONMT05T6ANER-G-ACK200/ONMT05T6ANER-G-ACK300/XNEU13T6ANEN-W-ACP200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)