• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Used for SEC-Sumi Dual Mill, DGC Model ONMT05T6ANER-G

Part Number

Configured Part Number is shown.

 
Part Number
ONMT05T6ANER-G-ACP100
ONMT05T6ANER-G-ACP200
ONMT05T6ANER-G-ACP300
Part NumberVolume DiscountDays to ShipWork material Material type model Compatible Machining Selfishly
12 Day(s) or more SteelACP100High Speed and Light CuttingRight-hand
9 Day(s) or more Steel / Stainless SteelACP200General cutting/rough cuttingRight-hand
9 Day(s) or more Steel / Stainless SteelACP300General cutting/rough cuttingRight-hand

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) O (Regular octagon) Clearance angle N(0°) Material type Coating
Applicable Cutter DGC13000EW Type Fig 4

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)