(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

WFX-R For SEC-Wave Mill WFX Model

Part Number

Configured Part Number is shown.

Part Number
WFX08080R
WFX12050RS
WFX12063RS
WFX12080R
WFX12080RS
WFX12100R
WFX12100RS
WFX12125R
WFX12160R
WFX12200R
WFX12250R
Part NumberMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Number of Flutes
(sheet)
Max. Cutting Depth (Ad)
(mm)
Detail Type Mounting Method Suitable Tip Lf
(mm)
Weight
(kg)
Fig
1 Piece(s) 16 Day(s) or more ---Standard typeInchesSOMT0803□□PZER-L/G/H series, SOET0803□□PZER-G series, SOET0803□□PZFR-S series, XOEW080308PZTR-W series5011
1 Piece(s) 10 Day(s) or more 50310Standard TypeMetricSOMT1204□□PDER-L/G/H Series SOET120408PDFR-S Series XOEW120408PDTR-W Series400.21
1 Piece(s) 8 Day(s) or more 63410Standard TypeMetricSOMT1204□□PDER-L/G/H Series SOET120408PDFR-S Series XOEW120408PDTR-W Series400.41
1 Piece(s) 12 Day(s) or more 80410Standard TypeInchSOMT1204□□PDER-L/G/H Series SOET120408PDFR-S Series XOEW120408PDTR-W Series500.91
1 Piece(s) 16 Day(s) or more 80410Standard TypeMetricSOMT1204□□PDER-L/G/H Series SOET120408PDFR-S Series XOEW120408PDTR-W Series500.91
1 Piece(s) 10 Day(s) or more 100510Standard TypeInchSOMT1204□□PDER-L/G/H Series SOET120408PDFR-S Series XOEW120408PDTR-W Series631.72
1 Piece(s) 8 Day(s) or more 100510Standard TypeMetricSOMT1204□□PDER-L/G/H Series SOET120408PDFR-S Series XOEW120408PDTR-W Series501.33
1 Piece(s) 10 Day(s) or more 125610Standard TypeInchSOMT1204□□PDER-L/G/H Series SOET120408PDFR-S Series XOEW120408PDTR-W Series632.41
1 Piece(s) 8 Day(s) or more 160810Standard TypeInchSOMT1204□□PDER-L/G/H Series SOET120408PDFR-S Series XOEW120408PDTR-W Series633.74
1 Piece(s) 16 Day(s) or more 2001010Standard TypeInchSOMT1204□□PDER-L/G/H Series SOET120408PDFR-S Series XOEW120408PDTR-W Series636.35
1 Piece(s) 16 Day(s) or more 2501210Standard TypeInchSOMT1204□□PDER-L/G/H Series SOET120408PDFR-S Series XOEW120408PDTR-W Series63115

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Side Surface / Slotting Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / Stainless Steel / Cast Iron / Aluminum Alloy Mounting Method Arbor
Finish Classification Rough / Medium Processing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)