(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Used for SEC-Sumi Dual, DGC Model DGC-EW

Part Number

Configured Part Number is shown.

 
Part Number
DGC13040EW
DGC13050EW
DGC13063EW
Part NumberMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Number of Flutes
(sheet)
Weight
(kg)
1 Piece(s) 16 Day(s) or more 4030.7
1 Piece(s) 16 Day(s) or more 5030.9
1 Piece(s) 16 Day(s) or more 6041.1

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Slotting / Chamfer Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / Stainless Steel / Cast Iron Mounting Method Handle Type
Finish Classification Rough / Medium Processing Overall Length (L)(mm) 125 Link Diameter (d)(mm) 32
Max. Cutting Depth (Ad)(mm) 3 / 6 Length Under Neck (ℓ1)(mm) 40 Suitable Tip SNMT13T6ANER-L-ACP100/SNMT13T6ANER-L-ACP200/SNMT13T6ANER-L-ACP300/SNMT13T6ANER-L-ACK200/SNMT13T6ANER-L-ACK300/SNMT13T6ANER-G-ACP100/SNMT13T6ANER-G-ACP200/SNMT13T6ANER-G-ACP300/SNMT13T6ANER-G-ACK200/SNMT13T6ANER-G-ACK300/SNMT13T6ANER-H-ACP100/SNMT13T6ANER-H-ACP200/SNMT13T6ANER-H-ACP300/SNMT13T6ANER-H-ACK200/SNMT13T6ANER-H-ACK300/SNMT13T6ANER-FL-ACP100/SNMT13T6ANER-FL-ACP200/SNMT13T6ANER-FL-ACP300/SNMT13T6ANER-G-T4500A/SNMT13T6ANER-FL-ACK300/SNMT13T6ANER-FG-ACP100/SNMT13T6ANER-FG-ACP200/SNMT13T6ANER-FG-ACP300/XNEU13T6ANEN-W-ACK300/SNMT13T6ANER-FG-ACK300/ONMT05T6ANER-L-ACP100/ONMT05T6ANER-L-ACP200/ONMT05T6ANER-L-ACP300/ONMT05T6ANER-L-ACK200/ONMT05T6ANER-L-ACK300/ONMT05T6ANER-G-ACP100/ONMT05T6ANER-G-ACP200/ONMT05T6ANER-G-ACP300/ONMT05T6ANER-G-ACK200/ONMT05T6ANER-G-ACK300/XNEU13T6ANEN-W-ACP200
Lf(mm) 40(38.44)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)