(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SEC-Metal Slash Mill, MSX Model MSX-E

Part Number

Configured Part Number is shown.

 
Part Number
MSX12032EM
MSX12032ES
MSX12035EM
MSX12040EM
MSX12040ES
MSX12050EM
MSX14040EM
MSX14040ES
MSX14050EM
MSX14050ES
MSX14063EM
MSX14063ES
Part NumberMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Number of Flutes
(sheet)
Length Under Neck (ℓ1)
(mm)
Suitable Tip Weight
(kg)
1 Piece(s) 16 Day(s) or more 32250322120WDMT12 Shape1.4
1 Piece(s) 16 Day(s) or more 3215032270WDMT12 Shape0.8
1 Piece(s) 16 Day(s) or more 3525032250WDMT12 Shape1.4
1 Piece(s) 16 Day(s) or more 4025032350WDMT12 Shape1.5
1 Piece(s) 16 Day(s) or more 4015032350WDMT12 Shape0.9
1 Piece(s) 16 Day(s) or more 5025042450WDMT12 Shape2.6
1 Piece(s) 16 Day(s) or more 4025032250WDMT14 Shape1.5
1 Piece(s) 16 Day(s) or more 4015032250WDMT14 Shape0.9
1 Piece(s) 16 Day(s) or more 5025042350WDMT14 Shape2.5
1 Piece(s) 16 Day(s) or more 5015042350WDMT14 Shape1.5
1 Piece(s) 16 Day(s) or more 6325042450WDMT14 Shape2.8
1 Piece(s) 16 Day(s) or more 6315042450WDMT14 Shape1.7

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Slotting Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / High-Hardness Steel / Stainless Steel / Cast Iron Mounting Method Handle Type
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 1 / 2 / 1.5 / 2.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)