(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

SEC-Wave Mill for WGX Type, WGX-R(S)

Part Number

Configured Part Number is shown.

 
Part Number
WGX13040RS
WGX13050RS
WGX13063RS
WGX13080R
WGX13080RS
WGX13100R
WGX13100RS
WGX13125R
WGX13125RS
WGX13160R
WGX13160RS
WGX13200R
WGX13200RS
WGX13250R
WGX13250RS
Part NumberMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Number of Flutes
(sheet)
Mounting Method Lf
(mm)
Weight
(kg)
1 Piece(s) 16 Day(s) or more 403Metric400.3
1 Piece(s) 16 Day(s) or more 503Metric400.4
1 Piece(s) 16 Day(s) or more 634Metric400.6
1 Piece(s) 18 Day(s) or more 804Inch501.2
1 Piece(s) 10 Day(s) or more 804Metric501.2
1 Piece(s) 10 Day(s) or more 1005Inch632.3
1 Piece(s) 12 Day(s) or more 1005Metric501.6
1 Piece(s) 10 Day(s) or more 1256Inch632.9
1 Piece(s) 16 Day(s) or more 1256Metric632.8
1 Piece(s) 10 Day(s) or more 1607Inch634.5
1 Piece(s) 16 Day(s) or more 1607Metric634.5
1 Piece(s) 10 Day(s) or more 2008Inch637.1
1 Piece(s) 16 Day(s) or more 2008Metric637.1
1 Piece(s) 16 Day(s) or more 25010Inch6311.2
1 Piece(s) 16 Day(s) or more 25010Metric6311.2

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Slotting / Chamfer Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / Stainless Steel / Cast Iron Mounting Method Arbor
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 6 Suitable Tip SEMT13T3AGSR-G/FG Series

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)