(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Used for SEC-Wave Radius Mill, WRCX Model WRCXF-RS

Used for SEC-Wave Radius Mill, WRCX Model WRCXF-RS

This multi-functional cutter performs a variety of machining with high efficiency, such as mold engraving, slope milling, and helical tapping.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WRCXF12050RS
WRCXF12063RS
WRCXF16063RS
WRCXF16080RS
WRCXF16100RS
Part NumberMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Work Material Number of Flutes
(sheet)
Max. Cutting Depth (Ad)
(mm)
Suitable Tip Lf
(mm)
Weight
(kg)
1 Piece(s) 16 Day(s) or more 50General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Ti Alloy, Heat-Resistant Alloy56QPMT120440PPEN/-H Series QPET120460PPFR-S Series QPMT120460PPER-R Series400.2
1 Piece(s) 16 Day(s) or more 63General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Ti Alloy, Heat-Resistant Alloy66QPMT120440PPEN/-H Series QPET120460PPFR-S Series QPMT120460PPER-R Series400.4
1 Piece(s) 16 Day(s) or more 63General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Ti Alloy, Heat-Resistant Alloy48QPMT160660PPEN/-H Series QPMT160608PPEN/-CP Series QPET160680PPFR-S Series QPMT160680PPER-R Series400.4
1 Piece(s) 16 Day(s) or more 80General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Ti Alloy, Heat-Resistant Alloy58QPMT160660PPEN/-H Series QPMT160608PPEN/-CP Series QPET160680PPFR-S Series QPMT160680PPER-R Series500.7
1 Piece(s) 16 Day(s) or more 100General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Ti Alloy, Heat-Resistant Alloy68QPMT160660PPEN/-H Series QPMT160608PPEN/-CP Series QPET160680PPFR-S Series QPMT160680PPER-R Series501.2

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Slotting Mounting Method Arbor Finish Classification Rough / Medium Processing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)