Blade Tip Replacement Tip C (80°Diamond) CCMW-T

Part Number

Configured Part Number is shown.

 
Part Number
CCMW09T304AC405K
CCMW09T304AC415K
CCMW09T304AC420K
CCMW09T308AC405K
CCMW09T308AC415K
CCMW09T308AC420K
Part NumberVolume DiscountDays to ShipNose Radius Material Type Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material
12 Day(s) or more 0.4AC405K0.49.7Carbide Coating
12 Day(s) or more 0.4AC415K0.49.7Carbide Coating
12 Day(s) or more 0.4AC420K0.49.7Carbide Coating
12 Day(s) or more 0.8AC405K0.89.7Carbide Coating
12 Day(s) or more 0.8AC415K0.89.7Carbide Coating
12 Day(s) or more 0.8AC420K0.89.7Carbide Coating

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Work Material Cast Iron
Rake Angle Positive Clearance Angle(°) 7 Corner Height Tolerance ±0.08~±0.2
Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13 Slot Code W
Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability NA
Dimension S(mm) 3.97 Dimension φd(mm) 9.525

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)