(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Blade Tip Replacement Tip C (80°Diamond) CNGA

Part Number

Configured Part Number is shown.

 
Part Number
CNGA120404AC503U
CNGA120404NB90S
CNGA120404NB100C
CNGA120408AC503U
CNGA120408NB90S
CNGA120408NB100C
CNGA120412NB90S
CNGA120412NB100C
Part NumberMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Detail Nose Radius
(mm)
Material
10 Piece(s) 12 Day(s) or more High-Hardness Material0.4AC503U0.4Carbide Coating
10 Piece(s) 8 Day(s) or more Cast Iron0.4NB90S0.4Ceramic
10 Piece(s) 8 Day(s) or more High-Hardness Material0.4NB100C0.4Ceramic
10 Piece(s) 8 Day(s) or more High-Hardness Material0.8AC503U0.8Carbide Coating
10 Piece(s) 8 Day(s) or more Cast Iron0.8NB90S0.8Ceramic
10 Piece(s) 8 Day(s) or more High-Hardness Material0.8NB100C0.8Ceramic
10 Piece(s) 8 Day(s) or more Cast Iron1.2NB90S1.2Ceramic
10 Piece(s) 8 Day(s) or more High-Hardness Material1.2NB100C1.2Ceramic

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Breaker Application Medium Cutting
Rake Angle Negative Preferred Hand No Preferred Hand Clearance Angle(°) 0
Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13
Slot Code A Hole Availability Available Hole Shape Cylinder State
Breaker Availability NA Dimension S(mm) 4.76 Dimension φd(mm) 12.7
Cutting Edge Length(mm) 12.9

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)