• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Blade Tip Replacement Tip C (80°Diamond) CNGX

Part Number

Configured Part Number is shown.

 
Part Number
CNGX120412BNS800
CNGX120416BNS800
Part NumberVolume DiscountDays to ShipNose Radius Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material
12 Day(s) or more 1.21.212.6CBN
12 Day(s) or more 1.61.612.5CBN

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Work Material Cast Iron / Heat-Resistant Alloy, Titanium Alloy
Breaker Application Medium Cutting Rake Angle Negative Preferred Hand No Preferred Hand
Clearance Angle(°) 0 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code X Material Type BNS800
Dimension S(mm) 4.76 Dimension φd(mm) 12.7

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)