(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Blade Tip Replacement Tip C (80°Diamond) CPMW

Part Number

Configured Part Number is shown.

 
Part Number
CPMW080204AC420K
CPMW080208AC420K
CPMW090304AC420K
CPMW090308AC420K
Part NumberMinimum order quantityVolume DiscountDays to ShipNose Radius Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
10 Piece(s) 8 Day(s) or more 0.42.387.940.48
10 Piece(s) 8 Day(s) or more 0.82.387.940.88
10 Piece(s) 8 Day(s) or more 0.43.189.5250.49.7
10 Piece(s) 8 Day(s) or more 0.83.189.5250.89.7

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Work Material Cast Iron
Rake Angle Positive Clearance Angle(°) 11 Corner Height Tolerance ±0.08~±0.2
Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13 Slot Code W
Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability NA
Material Type AC420K Material Carbide Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)