• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Blade Tip Replacement Tip S (Square) SCMW

Part Number

Configured Part Number is shown.

 
Part Number
SCMW120408AC405K
SCMW120408AC415K
SCMW120408AC420K
SCMW120412AC405K
SCMW120412AC415K
SCMW120412AC420K
Part NumberVolume DiscountDays to ShipNose Radius Material Type Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material
12 Day(s) or more 0.8AC405K0.812.7Carbide Coating
12 Day(s) or more 0.8AC415K0.812.7Carbide Coating
12 Day(s) or more 0.8AC420K0.812.7Carbide Coating
12 Day(s) or more 1.2AC405K1.212.7Carbide Coating
12 Day(s) or more 1.2AC415K1.212.7Carbide Coating
12 Day(s) or more 1.2AC420K1.212.7Carbide Coating

Loading...

  1. 1

Basic Information

Shape S (Square) Use Outer Diameter / Inner Diameter Work Material Cast Iron
Rake Angle Positive Clearance Angle(°) 7 Corner Height Tolerance ±0.08~±0.2
Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13 Slot Code W
Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability NA
Dimension S(mm) 4.76 Dimension φd(mm) 12.7

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)