(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Blade Tip Replacement Tip S (Square) SNMN

Part Number

Configured Part Number is shown.

 
Part Number
SNMN120404ST10P
SNMN120408A30
SNMN120408AC420K
SNMN120408AC510U
SNMN120408G10E
SNMN120408ST10P
SNMN120408ST20E
SNMN120408T1000A
SNMN120408T1500A
SNMN120412A30
SNMN120412AC420K
SNMN120412AC510U
SNMN120412AC530U
SNMN120412G10E
SNMN120416AC420K
SNMN120416AC510U
SNMN120424AC530U
SNMN150408G10E
SNMN150408ST10P
SNMN190412A30
SNMN190412G10E
Part NumberMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material
10 Piece(s) 8 Day(s) or more Steel0.4ST10P12.70.412.7Carbide alloy
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel0.8A3012.70.812.7Carbide alloy
10 Piece(s) 8 Day(s) or more Cast Iron0.8AC420K12.70.812.7Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8AC510U12.70.812.7Carbide Coating
10 Piece(s) 8 Day(s) or more Cast Iron / Non-Ferrous Metal0.8G10E12.70.812.7Carbide alloy
10 Piece(s) 8 Day(s) or more Steel0.8ST10P12.70.812.7Carbide alloy
10 Piece(s) 8 Day(s) or more Steel0.8ST20E12.70.812.7Carbide alloy
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1000A12.70.812.7Cermet
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500A12.70.812.7Cermet
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel1.2A3012.71.212.7Carbide alloy
10 Piece(s) 8 Day(s) or more Cast Iron1.2AC420K12.71.212.7Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.2AC510U12.71.212.7Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.2AC530U12.71.212.7Carbide Coating
10 Piece(s) 8 Day(s) or more Cast Iron / Non-Ferrous Metal1.2G10E12.71.212.7Carbide alloy
10 Piece(s) 8 Day(s) or more Cast Iron1.6AC420K12.71.612.7Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.6AC510U12.71.612.7Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersAC530U12.72.412.7Carbide Coating
10 Piece(s) 8 Day(s) or more Cast Iron / Non-Ferrous Metal0.8G10E15.8750.815.875Carbide alloy
10 Piece(s) 8 Day(s) or more Steel0.8ST10P15.8750.815.875Carbide alloy
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel1.2A3019.051.219.05Carbide alloy
10 Piece(s) 8 Day(s) or more Cast Iron / Non-Ferrous Metal1.2G10E19.051.219.05Carbide alloy

Loading...

  1. 1

Basic Information

Shape S (Square) Use Outer Diameter / Inner Diameter Breaker Application Medium Cutting
Rake Angle Negative Clearance Angle(°) 0 Corner Height Tolerance ±0.08~±0.2
Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13 Slot Code N
Hole Availability NA Hole Shape NA Breaker Availability NA
Dimension S(mm) 4.76

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)