• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Blade Tip Replacement Tip S (Square) SPMN

Part Number

Configured Part Number is shown.

 
Part Number
SPMN090304A30
SPMN090304AC405K
SPMN090304AC415K
SPMN090304AC420K
SPMN090304T1000A
SPMN090304T1500A
SPMN090308A30
SPMN090308AC405K
SPMN090308AC415K
SPMN090308AC420K
SPMN090308T1000A
SPMN090308T1500A
SPMN120304AC405K
SPMN120304AC415K
SPMN120304AC420K
SPMN120304G10E
SPMN120304ST10P
SPMN120304ST20E
SPMN120308A30
SPMN120308AC405K
SPMN120308AC415K
SPMN120308AC420K
SPMN120308AC510U
SPMN120308G10E
SPMN120308ST10P
SPMN120308ST20E
SPMN120308T1000A
SPMN120308T1500A
SPMN120312A30
SPMN120312AC405K
SPMN120312AC415K
SPMN120312AC420K
SPMN120312AC510U
SPMN120312AC530U
SPMN120312G10E
SPMN120312T1000A
SPMN120312T1500A
SPMN150408A30
SPMN150408AC510U
SPMN150408G10E
SPMN150412A30
SPMN150412G10E
SPMN190404A30
SPMN190408A30
SPMN190412A30
SPMN190412G10E
Part NumberVolume DiscountDays to ShipWork Material Nose Radius Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material
12 Day(s) or more Steel / Stainless Steel0.4A303.189.5250.49.525Carbide alloy
12 Day(s) or more Cast Iron0.4AC405K3.189.5250.49.525Carbide Coating
12 Day(s) or more Cast Iron0.4AC415K3.189.5250.49.525Carbide Coating
12 Day(s) or more Cast Iron0.4AC420K3.189.5250.49.525Carbide Coating
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1000A3.189.5250.49.525Cermet
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500A3.189.5250.49.525Cermet
12 Day(s) or more Steel / Stainless Steel0.8A303.189.5250.89.525Carbide alloy
12 Day(s) or more Cast Iron0.8AC405K3.189.5250.89.525Carbide Coating
12 Day(s) or more Cast Iron0.8AC415K3.189.5250.89.525Carbide Coating
12 Day(s) or more Cast Iron0.8AC420K3.189.5250.89.525Carbide Coating
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1000A3.189.5250.89.525Cermet
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500A3.189.5250.89.525Cermet
12 Day(s) or more Cast Iron0.4AC405K3.1812.70.412.7Carbide Coating
12 Day(s) or more Cast Iron0.4AC415K3.1812.70.412.7Carbide Coating
12 Day(s) or more Cast Iron0.4AC420K3.1812.70.412.7Carbide Coating
12 Day(s) or more Cast Iron / Non-Ferrous Metal0.4G10E3.1812.70.412.7Carbide alloy
12 Day(s) or more Steel0.4ST10P3.1812.70.412.7Carbide alloy
12 Day(s) or more Steel0.4ST20E3.1812.70.412.7Carbide alloy
11 Day(s) or more Steel / Stainless Steel0.8A303.1812.70.812.7Carbide alloy
12 Day(s) or more Cast Iron0.8AC405K3.1812.70.812.7Carbide Coating
12 Day(s) or more Cast Iron0.8AC415K3.1812.70.812.7Carbide Coating
12 Day(s) or more Cast Iron0.8AC420K3.1812.70.812.7Carbide Coating
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8AC510U3.1812.70.812.7Carbide Coating
9 Day(s) or more Cast Iron / Non-Ferrous Metal0.8G10E3.1812.70.812.7Carbide alloy
12 Day(s) or more Steel0.8ST10P3.1812.70.812.7Carbide alloy
12 Day(s) or more Steel0.8ST20E3.1812.70.812.7Carbide alloy
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1000A3.1812.70.812.7Cermet
11 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500A3.1812.70.812.7Cermet
12 Day(s) or more Steel / Stainless Steel1.2A303.1812.71.212.7Carbide alloy
12 Day(s) or more Cast Iron1.2AC405K3.1812.71.212.7Carbide Coating
12 Day(s) or more Cast Iron1.2AC415K3.1812.71.212.7Carbide Coating
12 Day(s) or more Cast Iron1.2AC420K3.1812.71.212.7Carbide Coating
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.2AC510U3.1812.71.212.7Carbide Coating
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.2AC530U3.1812.71.212.7Carbide Coating
12 Day(s) or more Cast Iron / Non-Ferrous Metal1.2G10E3.1812.71.212.7Carbide alloy
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal1.2T1000A3.1812.71.212.7Cermet
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal1.2T1500A3.1812.71.212.7Cermet
12 Day(s) or more Steel / Stainless Steel0.8A304.7615.8750.815.875Carbide alloy
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8AC510U4.7615.8750.815.875Carbide Coating
12 Day(s) or more Cast Iron / Non-Ferrous Metal0.8G10E4.7615.8750.815.875Carbide alloy
12 Day(s) or more Steel / Stainless Steel1.2A304.7615.8751.215.875Carbide alloy
12 Day(s) or more Cast Iron / Non-Ferrous Metal1.2G10E4.7615.8751.215.875Carbide alloy
12 Day(s) or more Steel / Stainless Steel0.4A304.7619.050.419.05Carbide alloy
12 Day(s) or more Steel / Stainless Steel0.8A304.7619.050.819.05Carbide alloy
12 Day(s) or more Steel / Stainless Steel1.2A304.7619.051.219.05Carbide alloy
12 Day(s) or more Cast Iron / Non-Ferrous Metal1.2G10E4.7619.051.219.05Carbide alloy

Loading...

  1. 1

Basic Information

Shape S (Square) Use Outer Diameter / Inner Diameter Breaker Application Medium Cutting
Rake Angle Positive Clearance Angle(°) 11 Corner Height Tolerance ±0.08~±0.2
Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13 Slot Code N
Hole Availability NA Hole Shape NA Breaker Availability NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)