• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

SUMIBORON Insert, 60° (Triangle-Shape), TBGN-B

SUMIBORON Insert, 60° (Triangle-Shape), TBGN-B

Original CBN sintered tool (SUMIBORON) insert. Has a high hardness and excellent heat-resistant properties compared with conventional tool materials.

Part Number
TBGN060102BSTNBNX20
TBGN060104-H1
TBGN060104BSTNBNX20
TBGN060104T1500A
TBGN060108BSTNBNX20
Part NumberVolume DiscountDays to ShipWork Material Nose Radius Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material
8 Day(s) or more High-Hardness Material0.2NANANABNX200.26.5CBN
10 Day(s) or more Non-Ferrous Metal0.4No / YesNoNoH10.46.9Cemented carbide
8 Day(s) or more High-Hardness Material0.4NANANABNX200.46.3CBN
8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4NANANAT1500A0.46.3Cermet
8 Day(s) or more High-Hardness Material0.8NANANABNX200.85.7CBN

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Outer Diameter / Inner Diameter Rake Angle Positive
Clearance Angle(°) 5 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code N Dimension S(mm) 1.59
Dimension φd(mm) 3.97

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)