• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Blade Tip Replacement Tip T (Triangle) TNGA

Part Number

Configured Part Number is shown.

 
Part Number
TNGA110302G10E
TNGA110304G10E
TNGA110304H1
TNGA110308G10E
TNGA110308T1000A
TNGA160304G10E
TNGA160304H1
TNGA160404AC503U
TNGA160404AC510U
TNGA160404G10E
TNGA160404H1
TNGA160404NB100C
TNGA160404T1000A
TNGA160408AC503U
TNGA160408BNS800
TNGA160408G10E
TNGA160408H1
TNGA160408NB90S
TNGA160408NB100C
TNGA160408T1000A
TNGA160408T1500A
TNGA160412BNS800
TNGA160412G10E
TNGA220404G10E
TNGA220408G10E
TNGA220408H1
Part NumberVolume DiscountDays to ShipWork Material Nose Radius Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material
12 Day(s) or more Cast Iron / Non-Ferrous Metal0.2G10E3.186.350.211Carbide alloy
12 Day(s) or more Cast Iron / Non-Ferrous Metal0.4G10E3.186.350.411Carbide alloy
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4H13.186.350.411Carbide alloy
12 Day(s) or more Cast Iron / Non-Ferrous Metal0.8G10E3.186.350.811Carbide alloy
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1000A3.186.350.811Cermet
12 Day(s) or more Cast Iron / Non-Ferrous Metal0.4G10E3.189.5250.416.5Carbide alloy
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4H13.189.5250.416.5Carbide alloy
11 Day(s) or more High-Hardness Material0.4AC503U4.769.5250.416.5Carbide Coating
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4AC510U4.769.5250.416.5Carbide Coating
9 Day(s) or more Cast Iron / Non-Ferrous Metal0.4G10E4.769.5250.416.5Carbide alloy
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4H14.769.5250.416.5Carbide alloy
12 Day(s) or more High-Hardness Material0.4NB100C4.769.5250.416.5Ceramic
Quote Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1000A4.769.5250.416.5Cermet
11 Day(s) or more High-Hardness Material0.8AC503U4.769.5250.816.5Carbide Coating
12 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8BNS8004.769.5250.816.5CBN
9 Day(s) or more Cast Iron / Non-Ferrous Metal0.8G10E4.769.5250.816.5Carbide alloy
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8H14.769.5250.816.5Carbide alloy
12 Day(s) or more Cast Iron0.8NB90S4.769.5250.816.5Ceramic
12 Day(s) or more High-Hardness Material0.8NB100C4.769.5250.816.5Ceramic
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1000A4.769.5250.816.5Cermet
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500A4.769.5250.816.5Cermet
12 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.2BNS8004.769.5251.216.5CBN
12 Day(s) or more Cast Iron / Non-Ferrous Metal1.2G10E4.769.5251.216.5Carbide alloy
12 Day(s) or more Cast Iron / Non-Ferrous Metal0.4G10E4.7612.70.422Carbide alloy
12 Day(s) or more Cast Iron / Non-Ferrous Metal0.8G10E4.7612.70.822Carbide alloy
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8H14.7612.70.822Carbide alloy

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Outer Diameter / Inner Diameter Breaker Application Medium Cutting
Rake Angle Negative Clearance Angle(°) 0 Corner Height Tolerance ±0.025
Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13 Slot Code A
Hole Availability Available Hole Shape Cylinder State Breaker Availability NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)