(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Sumi Diamond Chip V (35° Rhombus) VNMX

Part Number

Configured Part Number is shown.

 
Part Number
VNMX160402DA1000
VNMX160404DA1000
VNMX160404DA2200
VNMX160408DA1000
VNMX160408DA2200
VNMX160412DA1000
VNMX160412DA2200
Part NumberMinimum order quantityVolume DiscountDays to ShipNose Radius Material Type Detail Nose Radius
(mm)
1 Piece(s) 16 Day(s) or more 0.2DA10000.2
1 Piece(s) 16 Day(s) or more 0.4DA10000.4
1 Piece(s) 16 Day(s) or more 0.4DA22000.4
1 Piece(s) 16 Day(s) or more 0.8DA10000.8
1 Piece(s) 16 Day(s) or more 0.8DA22000.8
1 Piece(s) 16 Day(s) or more 1.2DA10001.2
1 Piece(s) 16 Day(s) or more 1.2DA22001.2

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Use Outer Diameter / Inner Diameter Work Material Non-Ferrous Metal
Rake Angle Negative Clearance Angle(°) 0 Corner Height Tolerance ±0.08~±0.2
Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13 Slot Code X
Dimension S(mm) 4.76 Dimension φd(mm) 9.525 Cutting Edge Length(mm) 16.6
Material Sintering diamond

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)