(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SUMIBORON Insert, 35° Diamond-Shape With Hole, 5° Positive, 2NC-VBGW

SUMIBORON Insert, 35° Diamond-Shape With Hole, 5° Positive, 2NC-VBGW

[Features]
· The main component in SUMIBORON is Cubic Boron Nitride (CBN), with a special ceramic bonding material added, and sintered under super high pressure and temperature; compared with conventional tool materials, CBN features higher hardness and excellent heat-resistant properties.
· No-sharpening, single-use type for easy tool management.
· Multiple SUMIBORON pieces are brazed onto a single tool insert, resulting in a more economical unit price per cutting blade compared with single-use, 1-corner types.
· G-class precision specification that features all-around polishing. All corners are additionally marked with numbers to simplify keeping track of already-used corners.

Part Number

Configured Part Number is shown.

Part Number
2NCVBGW110302BNC2010
2NCVBGW110302BNC2020
2NCVBGW110304BNC2010
2NCVBGW110304BNC2020
2NCVBGW110304BNC500
2NCVBGW110308BNC2010
2NCVBGW110308BNC2020
2NCVBGW110308BNC500
2NCVBGW160402BNC2010
2NCVBGW160402BNC2020
2NCVBGW160404BNC2010
2NCVBGW160404BNC2020
2NCVBGW160404BNC500
2NCVBGW160408BNC2010
2NCVBGW160408BNC2020
2NCVBGW160408BNC500
Part NumberMinimum order quantityVolume DiscountDays to ShipUse No. of Usable Corners Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Machining Application ② Specification Details Cutting Edge Length
(mm)
Material No. of Inserts No. of Insert Types Type Code
1 Piece(s) 8 Day(s) or more -2High-Hardness Material0.2---YesCylindrical bore; single-sided 40° to 60°NA / NoBNC20103.186.35--Standard cutting edge3.2Coated CBN---
1 Piece(s) 8 Day(s) or more -2High-Hardness Material0.2---YesCylindrical bore; single-sided 40° to 60°NA / NoBNC20203.186.35--Standard cutting edge3.2Coated CBN---
1 Piece(s) 8 Day(s) or more -2High-Hardness Material0.4---YesCylindrical bore; single-sided 40° to 60°NA / NoBNC20103.186.35--Standard cutting edge2.8Coated CBN---
1 Piece(s) 12 Day(s) or more -2High-Hardness Material0.4---YesCylindrical bore; single-sided 40° to 60°NA / NoBNC20203.186.35--Standard cutting edge2.8Coated CBN---
1 Piece(s) 8 Day(s) or more Outer Diameter / Inner Diameter-Cast Iron0.4±0.025±0.025±0.13Available one side chamfering (40° to 60°) / Cylindrical bore NABNC5003.186.350.4Standard Blade Tip-2.8CBN2Multi Corner TypeCoated Sumiboron series
1 Piece(s) 8 Day(s) or more -2High-Hardness Material0.8---YesCylindrical bore; single-sided 40° to 60°NA / NoBNC20103.186.35--Standard cutting edge2Coated CBN---
1 Piece(s) 8 Day(s) or more -2High-Hardness Material0.8---YesCylindrical bore; single-sided 40° to 60°NA / NoBNC20203.186.35--Standard cutting edge2Coated CBN---
1 Piece(s) 8 Day(s) or more Outer Diameter / Inner Diameter-Cast Iron0.8±0.025±0.025±0.13Available one side chamfering (40° to 60°) / Cylindrical bore NABNC5003.186.350.8Standard Blade Tip-2CBN2Multi Corner TypeCoated Sumiboron series
1 Piece(s) 8 Day(s) or more -2High-Hardness Material0.2---YesCylindrical bore; single-sided 40° to 60°NA / NoBNC20104.769.525--Standard cutting edge3.8Coated CBN---
1 Piece(s) 8 Day(s) or more -2High-Hardness Material0.2---YesCylindrical bore; single-sided 40° to 60°NA / NoBNC20204.769.525--Standard cutting edge3.8Coated CBN---
1 Piece(s) 8 Day(s) or more -2High-Hardness Material0.4---YesCylindrical bore; single-sided 40° to 60°NA / NoBNC20104.769.525--Standard cutting edge3.3Coated CBN---
1 Piece(s) 8 Day(s) or more -2High-Hardness Material0.4---YesCylindrical bore; single-sided 40° to 60°NA / NoBNC20204.769.525--Standard cutting edge3.3Coated CBN---
1 Piece(s) 8 Day(s) or more Outer Diameter / Inner Diameter-Cast Iron0.4±0.025±0.025±0.13Available one side chamfering (40° to 60°) / Cylindrical bore NABNC5004.769.5250.4Standard Blade Tip-3.3CBN2Multi Corner TypeCoated Sumiboron series
1 Piece(s) 8 Day(s) or more -2High-Hardness Material0.8---YesCylindrical bore; single-sided 40° to 60°NA / NoBNC20104.769.525--Standard cutting edge2.5Coated CBN---
1 Piece(s) 12 Day(s) or more -2High-Hardness Material0.8---YesCylindrical bore; single-sided 40° to 60°NA / NoBNC20204.769.525--Standard cutting edge2.5Coated CBN---
1 Piece(s) 8 Day(s) or more Outer Diameter / Inner Diameter-Cast Iron0.8±0.025±0.025±0.13Available one side chamfering (40° to 60°) / Cylindrical bore NABNC5004.769.5250.8Standard Blade Tip-2.5CBN2Multi Corner TypeCoated Sumiboron series

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Rake Angle Positive Clearance Angle(°) 5
Slot Code W

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)