(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SUMIBORON Insert, 35° Diamond-Shape With Hole, Negative, 2NC-VNGA

SUMIBORON Insert, 35° Diamond-Shape With Hole, Negative, 2NC-VNGA

[Features]
· The main component in SUMIBORON is Cubic Boron Nitride (CBN), with a special ceramic bonding material added, and sintered under super high pressure and temperature; compared with conventional tool materials, CBN features higher hardness and excellent heat-resistant properties.
· No-sharpening, single-use type for easy tool management.
· Multiple SUMIBORON pieces are brazed onto a single tool insert, resulting in a more economical unit price per cutting blade compared with single-use, 1-corner types.
· G-class precision specification that features all-around polishing. All corners are additionally marked with numbers to simplify keeping track of already-used corners.

Part Number

Configured Part Number is shown.

Part Number
2NCVNGA160404BNC200
2NCVNGA160404BNC2010
2NCVNGA160404BNC2020
2NCVNGA160408BNC200
2NCVNGA160408BNC2010
2NCVNGA160408BNC2020
Part NumberMinimum order quantityVolume DiscountDays to ShipUse No. of Usable Corners Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Machining Application ② Specification Details Cutting Edge Length
(mm)
Material No. of Inserts No. of Insert Types Type Code
1 Piece(s) 8 Day(s) or more Outer Diameter / Inner Diameter-0.4±0.025±0.025±0.13AvailableCylinder StateNABNC2000.4Standard Blade Tip-2.8CBN2Multi Corner TypeCoated Sumiboron series
1 Piece(s) 8 Day(s) or more -20.4---YesCylindricalNA / NoBNC2010--Standard cutting edge2.8Coated CBN---
1 Piece(s) 8 Day(s) or more -20.4---YesCylindricalNA / NoBNC2020--Standard cutting edge2.8Coated CBN---
1 Piece(s) 8 Day(s) or more Outer Diameter / Inner Diameter-0.8±0.025±0.025±0.13AvailableCylinder StateNABNC2000.8Standard Blade Tip-2CBN2Multi Corner TypeCoated Sumiboron series
1 Piece(s) 16 Day(s) or more -20.8---YesCylindricalNA / NoBNC2010--Standard cutting edge2Coated CBN---
1 Piece(s) 8 Day(s) or more -20.8---YesCylindricalNA / NoBNC2020--Standard cutting edge2Coated CBN---

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Work Material High-Hardness Material Rake Angle Negative
Clearance Angle(°) 0 Slot Code A Dimension S(mm) 4.76
Dimension φd(mm) 9.525

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)