(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sumi Diamond Chip T (Triangle) NF-TPGN

Part Number

Configured Part Number is shown.

 
Part Number
NFTPGN090202DA1000
NFTPGN090202DA2200
NFTPGN090204DA1000
NFTPGN090204DA2200
NFTPGN090208DA1000
NFTPGN110302DA1000
NFTPGN110302DA2200
NFTPGN110304DA1000
NFTPGN110304DA2200
NFTPGN110304PDA1000
NFTPGN110304PDA2200
NFTPGN110308DA1000
NFTPGN110308DA2200
NFTPGN110308PDA1000
NFTPGN110308PDA2200
NFTPGN160302DA1000
NFTPGN160302DA2200
NFTPGN160304DA1000
NFTPGN160304DA2200
NFTPGN160304PDA1000
NFTPGN160304PDA2200
NFTPGN160308DA1000
NFTPGN160308DA2200
Part NumberMinimum order quantityVolume DiscountDays to ShipNose Radius Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Machining Application ② Cutting Edge Length
(mm)
1 Piece(s) 16 Day(s) or more 0.2DA10002.385.560.2Standard Blade Tip3.1
1 Piece(s) 16 Day(s) or more 0.2DA22002.385.560.2Standard Blade Tip3.1
1 Piece(s) 16 Day(s) or more 0.4DA10002.385.560.4Standard Blade Tip3
1 Piece(s) 16 Day(s) or more 0.4DA22002.385.560.4Standard Blade Tip3
1 Piece(s) 16 Day(s) or more 0.8DA10002.385.560.8Standard Blade Tip2.9
1 Piece(s) 16 Day(s) or more 0.2DA10003.186.350.2Standard Blade Tip3
1 Piece(s) 16 Day(s) or more 0.2DA22003.186.350.2Standard Blade Tip3
1 Piece(s) 16 Day(s) or more 0.4DA10003.186.350.4Standard Blade Tip2.9
1 Piece(s) 16 Day(s) or more 0.4DA22003.186.350.4Standard Blade Tip2.9
1 Piece(s) 16 Day(s) or more 0.4DA10003.186.350.4One side all cutting edge type10.4
1 Piece(s) 16 Day(s) or more 0.4DA22003.186.350.4One side all cutting edge type10.4
1 Piece(s) 16 Day(s) or more 0.8DA10003.186.350.8Standard Blade Tip2.7
1 Piece(s) 16 Day(s) or more 0.8DA22003.186.350.8Standard Blade Tip2.7
1 Piece(s) 16 Day(s) or more 0.8DA10003.186.350.8One side all cutting edge type9.8
1 Piece(s) 16 Day(s) or more 0.8DA22003.186.350.8One side all cutting edge type9.8
1 Piece(s) 16 Day(s) or more 0.2DA10003.189.5250.2Standard Blade Tip3
1 Piece(s) 16 Day(s) or more 0.2DA22003.189.5250.2Standard Blade Tip3
1 Piece(s) 16 Day(s) or more 0.4DA10003.189.5250.4Standard Blade Tip2.9
1 Piece(s) 16 Day(s) or more 0.4DA22003.189.5250.4Standard Blade Tip2.9
1 Piece(s) 16 Day(s) or more 0.4DA10003.189.5250.4One side all cutting edge type15.9
1 Piece(s) 16 Day(s) or more 0.4DA22003.189.5250.4One side all cutting edge type15.9
1 Piece(s) 16 Day(s) or more 0.8DA10003.189.5250.8Standard Blade Tip2.7
1 Piece(s) 16 Day(s) or more 0.8DA22003.189.5250.8Standard Blade Tip2.7

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Outer Diameter / Inner Diameter Work Material Non-Ferrous Metal
Rake Angle Positive Clearance Angle(°) 11 Corner Height Tolerance ±0.025
Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13 Slot Code N
Hole Availability NA Hole Shape NA Breaker Availability NA
Material Sintering diamond No. of Insert Types 1 Corner Type Type Code SUMIDIA NF Insert

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)