(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sumi Diamond Chip V (35° Rhombus) NF-VCMT

Part Number

Configured Part Number is shown.

 
Part Number
NFVCMT110301DA1000
NFVCMT110301DA2200
NFVCMT110302DA1000
NFVCMT110302DA2200
NFVCMT110304DA1000
NFVCMT110304DA2200
NFVCMT160404DA1000
NFVCMT160404DA2200
NFVCMT160408DA1000
NFVCMT160408DA2200
NFVCMT160412DA1000
NFVCMT160412DA2200
Part NumberMinimum order quantityVolume DiscountDays to ShipNose Radius Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
1 Piece(s) 16 Day(s) or more OthersDA10003.186.350.13.5
1 Piece(s) 16 Day(s) or more OthersDA22003.186.350.13.5
1 Piece(s) 12 Day(s) or more 0.2DA10003.186.350.23.4
1 Piece(s) 16 Day(s) or more 0.2DA22003.186.350.23.4
1 Piece(s) 16 Day(s) or more 0.4DA10003.186.350.43
1 Piece(s) 16 Day(s) or more 0.4DA22003.186.350.43
1 Piece(s) 16 Day(s) or more 0.4DA10004.769.5250.46.5
1 Piece(s) 16 Day(s) or more 0.4DA22004.769.5250.46.5
1 Piece(s) 16 Day(s) or more 0.8DA10004.769.5250.85.6
1 Piece(s) 16 Day(s) or more 0.8DA22004.769.5250.85.6
1 Piece(s) 16 Day(s) or more 1.2DA10004.769.5251.24.6
1 Piece(s) 16 Day(s) or more 1.2DA22004.769.5251.24.6

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Use Outer Diameter / Inner Diameter Work Material Non-Ferrous Metal
Rake Angle Positive Clearance Angle(°) 7 Corner Height Tolerance ±0.08~±0.2
Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13 Slot Code T
Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability One side
Machining Application ② Standard Blade Tip Material Sintering diamond No. of Insert Types 1 Corner Type
Type Code SUMIDIA NF Insert

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)