(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sumi Boron Chip C (80° Rhombus) NU-CCGN

Sumi Boron Chip C (80° Rhombus) NU-CCGN

Unique CBN sintered tool (Sumiboron) insert. It possesses high hardness and exceptional heat resistance compared to conventional tool material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NUCCGN040104BN2000
NUCCGN040104HSBN2000
NUCCGN040108BN2000
NUCCGN040108HSBN2000
Part NumberMinimum order quantityVolume DiscountDays to ShipNose Radius Detail Nose Radius
(mm)
Machining Application ② Cutting Edge Length
(mm)
1 Piece(s) 16 Day(s) or more 0.40.4Standard Blade Tip2.5
1 Piece(s) 16 Day(s) or more 0.40.4Reinforced cutting edge type2.5
1 Piece(s) 16 Day(s) or more 0.80.8Standard Blade Tip2.4
1 Piece(s) 16 Day(s) or more 0.80.8Reinforced cutting edge type2.4

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Work Material High-Hardness Material
Rake Angle Positive Clearance Angle(°) 7 Corner Height Tolerance ±0.025
Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13 Slot Code N
Hole Availability NA Hole Shape NA Breaker Availability NA
Material Type BN2000 Dimension S(mm) 1.59 Dimension φd(mm) 4.76
Material CBN No. of Insert Types 1 Corner Type Type Code One Use Chip

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)