(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sumi Boron Chip S (Square) NU-SPGN

Sumi Boron Chip S (Square) NU-SPGN

Unique CBN sintered tool (Sumiboron) insert. It possesses high hardness and exceptional heat resistance compared to conventional tool material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NUSPGN090304BN2000
NUSPGN090304BN7000
NUSPGN090304BNX20
NUSPGN090304HSBN2000
NUSPGN090304LTBN2000
NUSPGN090308BN2000
NUSPGN090308BN500
NUSPGN090308BN7000
NUSPGN090308BNX20
NUSPGN090308HSBN2000
NUSPGN090308LTBN2000
Part NumberMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Detail Nose Radius
(mm)
Machining Application ②
1 Piece(s) 16 Day(s) or more High-Hardness Material0.4BN20000.4Standard Blade Tip
1 Piece(s) 16 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4BN70000.4Standard Blade Tip
1 Piece(s) 16 Day(s) or more High-Hardness Material0.4BNX200.4Standard Blade Tip
1 Piece(s) 16 Day(s) or more High-Hardness Material0.4BN20000.4Reinforced cutting edge type
1 Piece(s) 16 Day(s) or more High-Hardness Material0.4BN20000.4Sharpness-Focused Type
1 Piece(s) 16 Day(s) or more High-Hardness Material0.8BN20000.8Standard Blade Tip
1 Piece(s) 16 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8BN5000.8Standard Blade Tip
1 Piece(s) 16 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8BN70000.8Standard Blade Tip
1 Piece(s) 16 Day(s) or more High-Hardness Material0.8BNX200.8Standard Blade Tip
1 Piece(s) 16 Day(s) or more High-Hardness Material0.8BN20000.8Reinforced cutting edge type
1 Piece(s) 16 Day(s) or more High-Hardness Material0.8BN20000.8Sharpness-Focused Type

Loading...

  1. 1

Basic Information

Shape S (Square) Use Outer Diameter / Inner Diameter Rake Angle Positive
Clearance Angle(°) 11 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code N Hole Availability NA
Hole Shape NA Breaker Availability NA Dimension S(mm) 3.18
Dimension φd(mm) 9.525 Cutting Edge Length(mm) 2.5 Material CBN
No. of Insert Types 1 Corner Type Type Code One Use Chip

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)