(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sumi Boron Chip T (Triangle) NU-TBEWLT

Sumi Boron Chip T (Triangle) NU-TBEWLT

Unique CBN sintered tool (Sumiboron) insert. It possesses high hardness and exceptional heat resistance compared to conventional tool material.

PDF

Part Number

Configured Part Number is shown.

NUTBEW060102LTBNX20

 
Part Number
NUTBEW060102LTBNX20
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Outer Diameter / Inner Diameter Work Material High-Hardness Material
Rake Angle Positive Nose Radius 0.2 Clearance Angle(°) 5
Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.025
Slot Code W Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°)
Breaker Availability NA Material Type BNX20 Dimension S(mm) 1.59
Dimension φd(mm) 3.97 Detail Nose Radius(mm) 0.2 Machining Application ② Sharpness-Focused Type
Cutting Edge Length(mm) 2.1 Material CBN No. of Insert Types 1 Corner Type
Type Code One Use Chip

Please check the type/dimensions/specifications of the part NUTBEW060102LTBNX20 in the Sumi Boron Chip T (Triangle) NU-TBEWLT series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)