(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Sumi Boron Chip V (35° Rhombus) NU-VNMA

Sumi Boron Chip V (35° Rhombus) NU-VNMA

Adopts an ultra-smooth TiAlN-based coating to reduce cutting resistance, improve abrasion resistance, and enable vastly improved chip disposal

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NUVNMA160401BN2000
NUVNMA160402BN2000
NUVNMA160404BN1000
NUVNMA160404BN2000
NUVNMA160404BN350
NUVNMA160404BN500
NUVNMA160404BN7000
NUVNMA160404BNX10
NUVNMA160404BNX20
NUVNMA160408BN1000
NUVNMA160408BN2000
NUVNMA160408BN350
NUVNMA160408BN500
NUVNMA160408BN7000
NUVNMA160408BNX10
NUVNMA160408BNX20
NUVNMA160412BN2000
Part NumberMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Detail Nose Radius
(mm)
1 Piece(s) 16 Day(s) or more High-Hardness MaterialOthersBN20000.1
1 Piece(s) 16 Day(s) or more High-Hardness Material0.2BN20000.2
1 Piece(s) 16 Day(s) or more High-Hardness Material0.4BN10000.4
1 Piece(s) 16 Day(s) or more High-Hardness Material0.4BN20000.4
1 Piece(s) 16 Day(s) or more High-Hardness Material0.4BN3500.4
1 Piece(s) 16 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4BN5000.4
1 Piece(s) 16 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4BN70000.4
1 Piece(s) 16 Day(s) or more High-Hardness Material0.4BNX100.4
1 Piece(s) 16 Day(s) or more High-Hardness Material0.4BNX200.4
1 Piece(s) 16 Day(s) or more High-Hardness Material0.8BN10000.8
1 Piece(s) 16 Day(s) or more High-Hardness Material0.8BN20000.8
1 Piece(s) 16 Day(s) or more High-Hardness Material0.8BN3500.8
1 Piece(s) 16 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8BN5000.8
1 Piece(s) 16 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8BN70000.8
1 Piece(s) 16 Day(s) or more High-Hardness Material0.8BNX100.8
1 Piece(s) 16 Day(s) or more High-Hardness Material0.8BNX200.8
1 Piece(s) 16 Day(s) or more High-Hardness Material1.2BN20001.2

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Use Outer Diameter / Inner Diameter Rake Angle Negative
Clearance Angle(°) 0 Corner Height Tolerance ±0.08~±0.2 Inscribed Circle Tolerance ±0.05~±0.15
Thickness Tolerance ±0.13 Slot Code A Hole Availability Available
Hole Shape Cylinder State Breaker Availability NA Dimension S(mm) 4.76
Dimension φd(mm) 9.525 Machining Application ② Standard Blade Tip Cutting Edge Length(mm) 16.6
Material CBN No. of Insert Types 1 Corner Type Type Code One Use Chip

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)