(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sumi Boron Chip D (55° Rhombus) T-○NU-DCGW-T (Part Numbers)

Sumi Boron Chip D (55° Rhombus) T-○NU-DCGW-T

Unique CBN sintered tool (Sumiboron) insert. It possesses high hardness and exceptional heat resistance compared to conventional tool material.

PDF

Part Number

Configured Part Number is shown.

T2NUDCGW11T304BN7500

 
Part Number
T2NUDCGW11T304BN7500
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter Work Material Cast Iron
Rake Angle Positive Nose Radius 0.4 Clearance Angle(°) 7
Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13
Slot Code W Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°)
Breaker Availability NA Material Type BN7500 Dimension S(mm) 3.97
Dimension φd(mm) 9.525 Detail Nose Radius(mm) 0.4 Machining Application ② Standard Blade Tip
Cutting Edge Length(mm) 11.6 Material CBN No. of Inserts 2
No. of Insert Types Multi Corner Type Type Code One Use Chip

Please check the type/dimensions/specifications of the part T2NUDCGW11T304BN7500 in the Sumi Boron Chip D (55° Rhombus) T-○NU-DCGW-T series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)