(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sumi Boron Chip D (55° Rhombus) T-2NU-DNGA

Sumi Boron Chip D (55° Rhombus) T-2NU-DNGA

Unique CBN sintered tool (Sumiboron) insert. It possesses high hardness and exceptional heat resistance compared to conventional tool material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
T2NUDNGA150404BN2000
T2NUDNGA150404BNX20
T2NUDNGA150408BN2000
T2NUDNGA150408BN350
T2NUDNGA150408BN7000
T2NUDNGA150408BNX20
Part NumberMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Detail Nose Radius
(mm)
10 Piece(s) 8 Day(s) or more High-Hardness Material0.4BN20000.4
10 Piece(s) 8 Day(s) or more High-Hardness Material0.4BNX200.4
10 Piece(s) 8 Day(s) or more High-Hardness Material0.8BN20000.8
10 Piece(s) 8 Day(s) or more High-Hardness Material0.8BN3500.8
10 Piece(s) 8 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8BN70000.8
10 Piece(s) 8 Day(s) or more High-Hardness Material0.8BNX200.8

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter Rake Angle Negative
Clearance Angle(°) 0 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code A Hole Availability Available
Hole Shape Cylinder State Breaker Availability NA Dimension S(mm) 4.76
Dimension φd(mm) 12.7 Machining Application ② Standard Blade Tip Cutting Edge Length(mm) 15.5
Material CBN No. of Inserts 2 No. of Insert Types Multi Corner Type
Type Code One Use Chip

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)