(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Tip (SEC-GD Type Copying Tool)

Part Number

Configured Part Number is shown.

 
Part Number
MDE3RAWDA2200
MDE3RAWH1
MDE3RDA2200
MDE4RAWDA2200
MDE4RAWH1
MDE4RDA2200
Part NumberMinimum order quantityVolume DiscountDays to ShipWork Material Material Type Sizes W
(mm)
Dimension ℓ
(mm)
Detail Nose Radius
(mm)
Fig Material Applicable Casing
1 Piece(s) 8 Day(s) or more Non-Ferrous MetalDA220062633Sintering diamondGDE R 2525-600S・GDE R 2525-600W・GDE R 2525-615S・GDE R 2525-615W・GDE R 2525-645S・GDE R 2525-645W
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalH162631Carbide alloyGDE R 2525-600S・GDE R 2525-600W・GDE R 2525-615S・GDE R 2525-615W・GDE R 2525-645S・GDE R 2525-645W
1 Piece(s) 8 Day(s) or more Non-Ferrous MetalDA220062632Sintering diamondGDE R 2525-600S・GDE R 2525-600W・GDE R 2525-615S・GDE R 2525-615W・GDE R 2525-645S・GDE R 2525-645W
1 Piece(s) 10 Day(s) or more Non-Ferrous MetalDA220083043Sintering diamondGDE R 2525-800S・GDE R 2525-800W・GDE R 2525-815S・GDE R 2525-815W・GDE R 2525-845S・GDE R 2525-845W
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalH183041Carbide alloyGDE R 2525-800S・GDE R 2525-800W・GDE R 2525-815S・GDE R 2525-815W・GDE R 2525-845S・GDE R 2525-845W
1 Piece(s) 8 Day(s) or more Non-Ferrous MetalDA220083042Sintering diamondGDE R 2525-800S・GDE R 2525-800W・GDE R 2525-815S・GDE R 2525-815W・GDE R 2525-845S・GDE R 2525-845W

Loading...

  1. 1

Basic Information

Shape Others Use Others Preferred Hand Right Handed
Nose Radius Others Dimension S(mm) 8..5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)