(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sumi Diamond Tip Other (For SEC-Ace Mill CHG Type)

Part Number

Configured Part Number is shown.

 
Part Number
NFTEEN22RDA1000
NFTEEN22RDA2200
NFTEEN32RDA1000
NFTEEN32RDA2200
NFTEEN43RDA1000
NFTEEN43RDA2200
Part NumberMinimum order quantityVolume DiscountDays to ShipMaterial Type Dimension S
(mm)
Dimension φd
(mm)
1 Piece(s) 8 Day(s) or more DA10003.186.35
1 Piece(s) 8 Day(s) or more DA22003.186.35
1 Piece(s) 8 Day(s) or more DA10003.189.525
1 Piece(s) 8 Day(s) or more DA22003.189.525
1 Piece(s) 12 Day(s) or more DA10004.7612.7
1 Piece(s) 16 Day(s) or more DA22004.7612.7

Loading...

  1. 1

Basic Information

Shape Others Use Outer Diameter / Inner Diameter Work Material Non-Ferrous Metal
Rake Angle Positive Clearance Angle(°) 20 Cutting Edge Length(mm) 3
Material Sintering diamond Suitable Cutter / End Mill CHG Type / CHE Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)