(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 25/10/2020 sampai dengan 2:00 pada tanggal 26/10/2020. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 25/10/2020 to 2:00 (WIB) 26/10/2020. We apologize for the inconvenience.

Tip (SEC - Thread Cutting Tool LTE Type)

Part Number

Configured Part Number is shown.

 
Part Number
TME100R-T130A
TME100R-T1500A
TME1020R-T130A
TME125R-T130A
TME125R-T1500A
TME150R-T130A
TME150R-T1500A
TME1530R-T130A
TME175R-T130A
TME175R-T1500A
TME200R-T130A
TME200R-T1500A
TME250R-T130A
TME250R-T1500A
TME300R-T130A
TME300R-T1500A
TME350R-T130A
TME350R-T1500A
TME400R-T1500A
Part NumberVolume DiscountDays to ShipWork Material No. of Teeth (For Tapping) Pitch (For Tapping) Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Machining Application ② Material Applicable Casing Size E1
(mm)
Size E2
(mm)
9 Day(s) or more --1T130A3.659.5250.13With flat cutting bladeCermetLTE R2020/LTE R2525/STE R1212/STE R16160.81.2
9 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal-1T1500A3.659.5250.13With flat cutting bladeCermetLTE R2020/LTE R2525/STE R1212/STE R16160.81.2
9 Day(s) or more -24 to 121.00~2.00T130A3.659.5250.13Without flat cutting bladeCermetLTE R2020/LTE R2525/STE R1212/STE R16161.11.2
9 Day(s) or more --1.25T130A3.659.5250.17With flat cutting bladeCermetLTE R2020/LTE R2525/STE R1212/STE R16160.81.2
9 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal-1.25T1500A3.659.5250.17With flat cutting bladeCermetLTE R2020/LTE R2525/STE R1212/STE R16160.81.2
9 Day(s) or more --1.5T130A3.659.5250.2With flat cutting bladeCermetLTE R2020/LTE R2525/STE R1212/STE R16161.01.2
9 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal-1.5T1500A3.659.5250.2With flat cutting bladeCermetLTE R2020/LTE R2525/STE R1212/STE R16161.01.2
9 Day(s) or more -16 to 81.50~3.00T130A3.659.5250.2Without flat cutting bladeCermetLTE R2020/LTE R2525/STE R1212/STE R16161.61.0
9 Day(s) or more --1.75T130A3.659.5250.24With flat cutting bladeCermetLTE R2020/LTE R2525/STE R1212/STE R16161.21.2
9 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal-1.75T1500A3.659.5250.24With flat cutting bladeCermetLTE R2020/LTE R2525/STE R1212/STE R16161.21.2
9 Day(s) or more --2T130A3.659.5250.27With flat cutting bladeCermetLTE R2020/LTE R2525/STE R1212/STE R16161.41.2
9 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal-2T1500A3.659.5250.27With flat cutting bladeCermetLTE R2020/LTE R2525/STE R1212/STE R16161.41.2
9 Day(s) or more --2.5T130A3.659.5250.35With flat cutting bladeCermetLTE R2020/LTE R2525/STE R1212/STE R16161.41.2
9 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal-2.5T1500A3.659.5250.35With flat cutting bladeCermetLTE R2020/LTE R2525/STE R1212/STE R16161.41.2
9 Day(s) or more --3T130A3.659.5250.42With flat cutting bladeCermetLTE R2020/LTE R2525/STE R1212/STE R16161.81.2
9 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal-3T1500A3.659.5250.42With flat cutting bladeCermetLTE R2020/LTE R2525/STE R1212/STE R16161.81.2
9 Day(s) or more --3.5T130A4.6012.70.49With flat cutting bladeCermetLTE R2525M22/LTE R3232P222.51.7
9 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal-3.5T1500A4.6012.70.49With flat cutting bladeCermetLTE R2525M22/LTE R3232P222.51.7
9 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal-4T1500A4.6012.70.56With flat cutting bladeCermetLTE R2525M22/LTE R3232P222.51.7

Loading...

  1. 1

Basic Information

Shape Others Use Tapping Preferred Hand Right Handed
Nose Radius Others Thread Type (For Tapping) ISO Meter 60°