(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Tip (SEC - Grooving Tool GND Type)

Part Number

Configured Part Number is shown.

 
Part Number
GCMN2002GLAC530U
GCMN3002GLAC530U
GCMN4002GLAC530U
GCMN5002GLAC530U
GCMN6002GLAC530U
Part NumberMinimum order quantityVolume DiscountDays to ShipSizes W
(mm)
Dimension S
(mm)
Dimension ℓ
(mm)
5 Piece(s) 8 Day(s) or more 23.621.1
5 Piece(s) 8 Day(s) or more 33.821.1
5 Piece(s) 8 Day(s) or more 44.026.4
5 Piece(s) 8 Day(s) or more 54.126.4
5 Piece(s) 8 Day(s) or more 64.526.4

Loading...

  1. 1

Basic Information

Shape Others Use Grooving / Parting Work Material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy
Preferred Hand Right Handed Nose Radius 0.2 Breaker Availability Available
Material Type AC530U Detail Nose Radius(mm) 0.2 Material Carbide Coating
Applicable Casing GNDM/GNDMS/GNDL/GNDLS

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)