(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Insert (For SEC-Grooving Tool Bit GND Type)

Part Number

Configured Part Number is shown.

Part Number
GCMN3004-MG-AC530U
GCMN3004-MG-AC830P
GCMN4008-MG-AC530U
GCMN5008-MG-AC530U
GCMN6008-MG-AC530U
Part NumberMinimum order quantityVolume DiscountDays to ShipWork Material Preferred Hand Nose Radius Breaker Availability Material Type Sizes W
(mm)
Dimension S
(mm)
Dimension ℓ
(mm)
Detail Nose Radius
(mm)
Material Applicable Casing
5 Piece(s) 8 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed0.4AvailableAC530U33.821.10.4Carbide CoatingGNDM/GNDMS/GNDL/GNDLS
5 Piece(s) 8 Day(s) or more Steel / Stainless Steel-0.4No / YesAC830P33.821.10.4CoatingGNDS/GNDM/GNDMS/GNDL/GNDLS
5 Piece(s) 8 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed0.8AvailableAC530U44.026.40.8Carbide CoatingGNDM/GNDMS/GNDL/GNDLS
5 Piece(s) 8 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed0.8AvailableAC530U54.126.40.8Carbide CoatingGNDM/GNDMS/GNDL/GNDLS
5 Piece(s) 8 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed0.8AvailableAC530U64.526.40.8Carbide CoatingGNDM/GNDMS/GNDL/GNDLS

Loading...

  1. 1

Basic Information

Shape Others Use Grooving / Parting

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)