(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Tip (SEC - Grooving Tool GND Type)

Part Number

Configured Part Number is shown.

 
Part Number
GCMN3002MLAC530U
GCMN4004MLAC530U
GCMN5004MLAC530U
GCMN6004MLAC530U
Part NumberMinimum order quantityVolume DiscountDays to ShipNose Radius Sizes W
(mm)
Dimension S
(mm)
Dimension ℓ
(mm)
Detail Nose Radius
(mm)
5 Piece(s) 12 Day(s) or more 0.233.821.10.2
5 Piece(s) 8 Day(s) or more 0.444.026.40.4
5 Piece(s) 8 Day(s) or more 0.454.126.40.4
5 Piece(s) 8 Day(s) or more 0.464.526.40.4

Loading...

  1. 1

Basic Information

Shape Others Use Grooving / Parting Work Material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy
Preferred Hand Right Handed Breaker Availability Available Material Type AC530U
Material Carbide Coating Applicable Casing GNDM/GNDMS/GNDL/GNDLS

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)