(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Insert (For SEC-Grooving Tool Bit GND Type)

Part Number

Configured Part Number is shown.

Part Number
GCMN3015RGAC530U
GCMN3015RGT2500A
GCMN4020RGAC530U
GCMN4020RGT2500A
GCMN5025RGAC530U
GCMN6030RGAC530U
Part NumberMinimum order quantityVolume DiscountDays to ShipWork Material Preferred Hand Nose Radius Breaker Availability Material Type Sizes W
(mm)
Dimension S
(mm)
Dimension ℓ
(mm)
Detail Nose Radius
(mm)
Specification Details Material
5 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedOthersAvailableAC530U33.821.11.5-Carbide Coating
10 Piece(s) 8 Day(s) or more SteelNo Preferred HandOthersNo / YesT2500A33.821.11.5General-purpose types for outer diameters and profilingCermet
5 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed0.2AvailableAC530U44.026.40.2-Carbide Coating
10 Piece(s) 8 Day(s) or more SteelNo Preferred HandOthersNo / YesT2500A44.026.42General-purpose types for outer diameters and profilingCermet
5 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedOthersAvailableAC530U54.127.22.5-Carbide Coating
5 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedOthersAvailableAC530U64.527.53-Carbide Coating

Loading...

  1. 1

Basic Information

Shape Others Use Others Applicable Casing GNDM/GNDMS/GNDL/GNDLS

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)