Tip (Sumi Boron Grooving Tool BNGG Type)

Tip (Sumi Boron Grooving Tool BNGG Type)

Unique CBN sintered tool (Sumiboron) insert. It possesses high hardness and exceptional heat resistance compared to conventional tool material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BNGNT0200RBN250
BNGNT0200RBN350
BNGNT0250RBN250
BNGNT0250RBN350
BNGNT0300RBN250
BNGNT0300RBN350
BNGNT0400RBN250
BNGNT0400RBN350
BNGNT0500RBN250
BNGNT0500RBN350
BNGNT0600RBN250
BNGNT0600RBN350
Part NumberVolume DiscountDays to ShipNose Radius Material Type Sizes W
(mm)
Dimension ℓ
(mm)
Detail Nose Radius
(mm)
Material Dimension ℓ1
(mm)
Dimension F
(mm)
Applicable Casing
12 Day(s) or more 0.2BN2502250.2CBN4.06.0BNGG R/L 2525-200
12 Day(s) or more 0.2BN3502250.2CBN4.06.0BNGG R/L 2525-200
12 Day(s) or more 0.2BN2502.5250.2CBN4.06.0BNGG R/L 2525-250
12 Day(s) or more 0.2BN3502.5250.2CBN4.06.0BNGG R/L 2525-250
12 Day(s) or more 0.4BN2503250.4CBN5.06.0BNGG R/L 2525-300
12 Day(s) or more 0.4BN3503250.4CBN5.06.0BNGG R/L 2525-300
12 Day(s) or more 0.4BN2504260.4CBN66.0BNGG R/L 2525-400
12 Day(s) or more 0.4BN3504260.4CBN66.0BNGG R/L 2525-400
11 Day(s) or more 0.4BN2505260.4CBN66.0BNGG R/L 2525-500
12 Day(s) or more 0.4BN3505260.4CBN66.0BNGG R/L 2525-500
12 Day(s) or more 0.4BN2506270.4CBN7.06.0BNGG R/L 2525-600
12 Day(s) or more 0.4BN3506270.4CBN7.06.0BNGG R/L 2525-600

Loading...

  1. 1

Basic Information

Shape Others Use Grooving / Parting Work Material High-Hardness Material
Preferred Hand Right Handed

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)