(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Insert, KBMX Type (For Super Small Diameter L-Type Holders)

Part Number

Configured Part Number is shown.

Part Number
KBMXL020605RAC1030U
KBMXL020620RAC1030U
KBMXL031105RAC1030U
KBMXL031120RAC1030U
KBMXL041105RAC1030U
KBMXL041120RAC1030U
KBMXL042005RAC1030U
KBMXL042020RAC1030U
KBMXL051105RAC1030U
KBMXL051120RAC1030U
KBMXL052005RAC1030U
KBMXL052020RAC1030U
Part NumberMinimum order quantityVolume DiscountDays to ShipNose Radius Min Cutting Diameter φDm
(mm)
Dimension ℓ
(mm)
Detail Nose Radius
(mm)
Dimension ℓ1
(mm)
Size E
(mm)
10 Piece(s) 8 Day(s) or more Others2.023.50.0560.25
10 Piece(s) 8 Day(s) or more 0.22.023.50.260.25
10 Piece(s) 8 Day(s) or more Others3.028.50.05110.30
10 Piece(s) 8 Day(s) or more 0.23.028.50.2110.30
10 Piece(s) 8 Day(s) or more Others4.028.50.05110.50
10 Piece(s) 8 Day(s) or more 0.24.028.50.2110.50
10 Piece(s) 8 Day(s) or more Others4.037.50.05200.50
10 Piece(s) 8 Day(s) or more 0.24.037.50.2200.50
10 Piece(s) 8 Day(s) or more Others5.028.50.05110.50
10 Piece(s) 8 Day(s) or more 0.25.028.50.2110.50
10 Piece(s) 8 Day(s) or more Others5.037.50.05200.50
10 Piece(s) 8 Day(s) or more 0.25.037.50.2200.50

Loading...

  1. 1

Basic Information

Shape Others Use Others Work Material Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy
Preferred Hand Left Handed Material Type AC1030U Material Carbide coating
Dimension F(mm) 0.5 Applicable Casing CKBS type (ultra-small diameter L-type holder)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)