(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Insert (For Super Small Diameter CKB Type)

Part Number

Configured Part Number is shown.

Part Number
KBMXR010305AC1030U
KBMXR010320AC1030U
KBMXR0150605AC1030U
KBMXR0150605TACZ150
KBMXR0150620AC1030U
KBMXR0150620TACZ150
KBMXR020605AC1030U
KBMXR020620AC1030U
KBMXR031105AC1030U
KBMXR031120AC1030U
KBMXR041105AC1030U
KBMXR041120AC1030U
KBMXR042005AC1030U
KBMXR042020AC1030U
KBMXR051105AC1030U
KBMXR051120AC1030U
KBMXR052005AC1030U
KBMXR052020AC1030U
Part NumberMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Min Cutting Diameter φDm
(mm)
Dimension ℓ
(mm)
Detail Nose Radius
(mm)
Material Dimension ℓ1
(mm)
Dimension F
(mm)
Applicable Casing Size E
(mm)
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyOthersAC1030U1.020.50.05Carbide coating34CKB type0.2
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.2AC1030U1.020.50.2Carbide coating34CKB type0.2
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyOthersAC1030U1.523.50.05Carbide coating64.05CKB type0.25
5 Piece(s) 12 Day(s) or more Steel / Stainless Steel / Non-Ferrous MetalOthersACZ1501.523.50.05Carbide Coating64.05CKB Type0.25
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.2AC1030U1.523.50.2Carbide coating64.05CKB type0.25
5 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Non-Ferrous Metal0.2ACZ1501.523.50.2Carbide Coating64.05CKB Type0.25
10 Piece(s) 12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyOthersAC1030U2.023.50.05Carbide coating64.05CKB type0.25
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.2AC1030U2.023.50.2Carbide coating64.05CKB type0.25
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyOthersAC1030U3.028.50.05Carbide coating114.10CKB type0.30
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.2AC1030U3.028.50.2Carbide coating114.10CKB type0.30
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyOthersAC1030U4.028.50.05Carbide coating114.30CKB type0.50
10 Piece(s) 12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.2AC1030U4.028.50.2Carbide coating114.30CKB type0.50
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyOthersAC1030U4.037.50.05Carbide coating204.30CKB type0.50
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.2AC1030U4.037.50.2Carbide coating204.30CKB type0.50
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyOthersAC1030U5.028.50.05Carbide coating114.50CKB type0.70
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.2AC1030U5.028.50.2Carbide coating114.50CKB type0.70
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyOthersAC1030U5.037.50.05Carbide coating204.50CKB type0.70
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.2AC1030U5.037.50.2Carbide coating204.50CKB type0.70

Loading...

  1. 1

Basic Information

Shape Others Use Others Preferred Hand Right Handed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)