• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Tip (Sumi Boron Grooving Tool GWB Type for Hardened Steel)

Tip (Sumi Boron Grooving Tool GWB Type for Hardened Steel)

Unique CBN sintered tool (Sumiboron) insert. It possesses high hardness and exceptional heat resistance compared to conventional tool material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CGAL1504150BN2000
CGAL1504150BN250
CGAL1504150BNC30G
CGAL1504200BN2000
CGAL1504200BN250
CGAL1504200BNC30G
CGAL1504250BN2000
CGAL1504250BN250
CGAL1504250BNC30G
CGAL1504300BN2000
CGAL1504300BN250
CGAL1504300BNC30G
CGAL1504350BN2000
CGAL1504350BN250
CGAL1504350BNC30G
CGAL1504400BN2000
CGAL1504400BN250
CGAL1504400BNC30G
CGAL1504450BN2000
CGAL1504450BN250
CGAL1504450BNC30G
CGAL1506500BN2000
CGAL1506500BN250
CGAL1506500BNC30G
CGAL1506550BN2000
CGAL1506550BN250
CGAL1506550BNC30G
CGAL1506600BN2000
CGAL1506600BN250
CGAL1506600BNC30G
Part NumberVolume DiscountDays to ShipMaterial Type Sizes W
(mm)
Dimension S
(mm)
Material Applicable Casing Dimension ar
(mm)
Size E1
(mm)
Insert Number
12 Day(s) or more BN20001.54.76CBNGWB L 2020-45/GWB L 2525-453.515.8751
12 Day(s) or more BN2501.54.76CBNGWB L 2020-45/GWB L 2525-453.515.8751
12 Day(s) or more BNC30G1.54.76CBNGWB L 2020-45/GWB L 2525-453.515.8751
12 Day(s) or more BN200024.76CBNGWB L 2020-45/GWB L 2525-453.515.8751
12 Day(s) or more BN25024.76CBNGWB L 2020-45/GWB L 2525-453.515.8751
12 Day(s) or more BNC30G24.76CBNGWB L 2020-45/GWB L 2525-453.515.8751
Quote BN20002.54.76CBNGWB L 2020-45/GWB L 2525-454.015.8751
12 Day(s) or more BN2502.54.76CBNGWB L 2020-45/GWB L 2525-454.015.8751
12 Day(s) or more BNC30G2.54.76CBNGWB L 2020-45/GWB L 2525-454.015.8751
12 Day(s) or more BN200034.76CBNGWB L 2020-45/GWB L 2525-454.015.8751
12 Day(s) or more BN25034.76CBNGWB L 2020-45/GWB L 2525-454.015.8751
12 Day(s) or more BNC30G34.76CBNGWB L 2020-45/GWB L 2525-454.015.8751
12 Day(s) or more BN20003.54.76CBNGWB L 2020-45/GWB L 2525-455.015.8751
12 Day(s) or more BN2503.54.76CBNGWB L 2020-45/GWB L 2525-455.015.8751
12 Day(s) or more BNC30G3.54.76CBNGWB L 2020-45/GWB L 2525-455.015.8751
12 Day(s) or more BN200044.76CBNGWB L 2020-45/GWB L 2525-455.015.8751
12 Day(s) or more BN25044.76CBNGWB L 2020-45/GWB L 2525-455.015.8751
12 Day(s) or more BNC30G44.76CBNGWB L 2020-45/GWB L 2525-455.015.8751
12 Day(s) or more BN20004.54.76CBNGWB L 2020-45/GWB L 2525-455.015.8751
12 Day(s) or more BN2504.54.76CBNGWB L 2020-45/GWB L 2525-455.015.8751
12 Day(s) or more BNC30G4.54.76CBNGWB L 2020-45/GWB L 2525-455.015.8751
12 Day(s) or more BN200056.35CBNGWB L 2525-605.015.8752
12 Day(s) or more BN25056.35CBNGWB L 2525-605.015.8752
12 Day(s) or more BNC30G56.35CBNGWB L 2525-605.015.8752
12 Day(s) or more BN20005.56.35CBNGWB L 2525-605.015.8752
12 Day(s) or more BN2505.56.35CBNGWB L 2525-605.015.8752
12 Day(s) or more BNC30G5.56.35CBNGWB L 2525-605.015.8752
12 Day(s) or more BN200066.35CBNGWB L 2525-605.015.8752
12 Day(s) or more BN25066.35CBNGWB L 2525-605.015.8752
12 Day(s) or more BNC30G66.35CBNGWB L 2525-605.015.8752

Loading...

  1. 1

Basic Information

Shape Others Use Grooving / Parting Work Material High-Hardness Material
Preferred Hand Left Handed Nose Radius 0.2 Detail Nose Radius(mm) 0.2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)