(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Blade Tip Replacement Tip C (80°Diamond) CCET-T-L-FX

Part Number

Configured Part Number is shown.

 
Part Number
CCET09T3003LFXACZ150
CCET09T301LFXACZ150
CCET09T302LFXACZ150
CCET09T304LFXACZ150
Part NumberMinimum order quantityVolume DiscountDays to ShipNose Radius Detail Nose Radius
(mm)
10 Piece(s) 8 Day(s) or more Others0.03
10 Piece(s) 8 Day(s) or more Others0.1
10 Piece(s) 12 Day(s) or more 0.20.2
10 Piece(s) 8 Day(s) or more 0.40.4

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Non-Ferrous Metal
Breaker Application Finish Rake Angle Positive Preferred Hand Left Handed
Clearance Angle(°) 7 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.025 Slot Code T Hole Availability Available
Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability One side Material Type ACZ150
Dimension S(mm) 3.97 Dimension φd(mm) 9.525 Cutting Edge Length(mm) 9.7
Material Carbide Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)