(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Blade Tip Replacement Tip C (80°Diamond) CCET-X-R-FY (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
CCET03X1003RFYACZ150
CCET03X101RFYACZ150
CCET03X102RFYACZ150
CCET03X104RFYACZ150
CCET04X1003RFYACZ150
CCET04X101RFYACZ150
CCET04X102RFYACZ150
CCET04X104RFYACZ150
Part NumberMinimum order quantityVolume DiscountDays to ShipNose Radius Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
10 Piece(s) 8 Day(s) or more Others3.50.033.55
10 Piece(s) 8 Day(s) or more Others3.50.13.55
10 Piece(s) 8 Day(s) or more 0.23.50.23.55
10 Piece(s) 8 Day(s) or more 0.43.50.43.55
10 Piece(s) 8 Day(s) or more Others4.30.034.97
10 Piece(s) 8 Day(s) or more Others4.30.14.97
10 Piece(s) 8 Day(s) or more 0.24.30.24.97
10 Piece(s) 8 Day(s) or more 0.44.30.44.97

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Non-Ferrous Metal
Breaker Application Finish Rake Angle Positive Preferred Hand Right Handed
Clearance Angle(°) 7 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.025 Slot Code T Hole Availability Available
Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability One side Material Type ACZ150
Material Carbide Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)