Blade Tip Replacement Tip C (80°Diamond) CCGT-T-N-AG

Part Number

Configured Part Number is shown.

 
Part Number
CCGT09T302NAGH1
CCGT09T304NAGH1
CCGT09T308NAGH1
Part NumberVolume DiscountDays to ShipNose Radius Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material
12 Day(s) or more 0.20.29.7Carbide alloy
12 Day(s) or more 0.40.49.7Carbide alloy
12 Day(s) or more 0.80.89.7Carbide alloy

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Work Material Cast Iron
Rake Angle Positive Preferred Hand No Preferred Hand Clearance Angle(°) 7
Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13
Slot Code T Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°)
Breaker Availability One side Material Type H1 Dimension S(mm) 3.97
Dimension φd(mm) 9.525 Machining Application ② For Aluminum

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)