(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

80° Diamond-Shape With Hole, Positive 7°, CCMT-SU, For Light Cutting

Part Number
CCMT09T302NSUAC6020M
CCMT09T302NSUAC8015P
CCMT09T302NSUAC8035P
CCMT09T304NSUAC6020M
CCMT09T304NSUAC8015P
CCMT09T304NSUAC8035P
CCMT09T308NSUAC6020M
CCMT09T308NSUAC8015P
CCMT09T308NSUAC8035P
CCMT060202NSUAC530U
CCMT060202NSUAC6020M
CCMT060202NSUAC610M
CCMT060202NSUAC630M
CCMT060202NSUAC8015P
CCMT060202NSUAC8035P
CCMT060202NSUAC820P
CCMT060202NSUAC830P
CCMT060202NSUT1000A
CCMT060202NSUT1500A
CCMT060202NSUT1500Z
CCMT060202NSUT3000Z
CCMT060204NSUAC530U
CCMT060204NSUAC6020M
CCMT060204NSUAC610M
CCMT060204NSUAC630M
CCMT060204NSUAC8015P
CCMT060204NSUAC8035P
CCMT060204NSUAC820P
CCMT060204NSUAC830P
CCMT060204NSUT1000A
CCMT060204NSUT1500A
CCMT060204NSUT1500Z
CCMT060204NSUT3000Z
CCMT060208NSUAC520U
CCMT060208NSUAC530U
CCMT060208NSUAC6020M
CCMT060208NSUAC610M
CCMT060208NSUAC630M
CCMT060208NSUAC8015P
CCMT060208NSUAC8035P
CCMT060208NSUAC820P
CCMT060208NSUAC830P
CCMT060208NSUT1000A
CCMT060208NSUT1500A
CCMT060208NSUT1500Z
CCMT120404NSUAC8015P
CCMT120404NSUAC8035P
CCMT120404NSUAC810P
CCMT120404NSUAC820P
CCMT120404NSUAC830P
CCMT120408NSUAC8015P
CCMT120408NSUAC8035P
CCMT120408NSUAC810P
CCMT120408NSUAC820P
CCMT120408NSUAC830P
Part NumberVolume DiscountDays to ShipUse Work Material Breaker Application Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material
9 Day(s) or more -Stainless SteelLight Cutting0.2---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC6020M3.979.525-89.7Coating
9 Day(s) or more -SteelLight Cutting0.2---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P3.979.525-89.7Coating
9 Day(s) or more -SteelLight Cutting0.2---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8035P3.979.525-89.7Coating
9 Day(s) or more -Stainless SteelLight Cutting0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC6020M3.979.525-89.7Coating
9 Day(s) or more -SteelLight Cutting0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P3.979.525-89.7Coating
9 Day(s) or more -SteelLight Cutting0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8035P3.979.525-89.7Coating
9 Day(s) or more -Stainless SteelLight Cutting0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC6020M3.979.525-89.7Coating
9 Day(s) or more -SteelLight Cutting0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P3.979.525-89.7Coating
9 Day(s) or more -SteelLight Cutting0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8035P3.979.525-89.7Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U2.386.350.2-6.4Carbide Coating
9 Day(s) or more -Stainless SteelLight Cutting0.2---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC6020M2.386.35-86.4Coating
9 Day(s) or more Outer Diameter / Inner DiameterStainless Steel-0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC610M2.386.350.2-6.4Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M2.386.350.2-6.4Carbide Coating
9 Day(s) or more -SteelLight Cutting0.2---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P2.386.35-86.4Coating
9 Day(s) or more -SteelLight Cutting0.2---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8035P2.386.35-86.4Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P2.386.350.2-6.4Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC830P2.386.350.2-6.4Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A2.386.350.2-6.4Cermet
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A2.386.350.2-6.4Cermet
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z2.386.350.2-6.4Coated cermet
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron-0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT3000Z2.386.350.2-6.4Coated cermet
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U2.386.350.4-6.4Carbide Coating
9 Day(s) or more -Stainless SteelLight Cutting0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC6020M2.386.35-86.4Coating
9 Day(s) or more Outer Diameter / Inner DiameterStainless Steel-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC610M2.386.350.4-6.4Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M2.386.350.4-6.4Carbide Coating
9 Day(s) or more -SteelLight Cutting0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P2.386.35-86.4Coating
9 Day(s) or more -SteelLight Cutting0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8035P2.386.35-86.4Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P2.386.350.4-6.4Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC830P2.386.350.4-6.4Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A2.386.350.4-6.4Cermet
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A2.386.350.4-6.4Cermet
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z2.386.350.4-6.4Coated cermet
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT3000Z2.386.350.4-6.4Coated cermet
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC520U2.386.350.8-6.4Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U2.386.350.8-6.4Carbide Coating
9 Day(s) or more -Stainless SteelLight Cutting0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC6020M2.386.35-86.4Coating
9 Day(s) or more Outer Diameter / Inner DiameterStainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC610M2.386.350.8-6.4Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M2.386.350.8-6.4Carbide Coating
9 Day(s) or more -SteelLight Cutting0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P2.386.35-86.4Coating
9 Day(s) or more -SteelLight Cutting0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8035P2.386.35-86.4Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P2.386.350.8-6.4Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC830P2.386.350.8-6.4Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A2.386.350.8-6.4Cermet
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A2.386.350.8-6.4Cermet
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z2.386.350.8-6.4Coated cermet
9 Day(s) or more -SteelLight Cutting0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P4.7612.7-812.9Coating
9 Day(s) or more -SteelLight Cutting0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8035P4.7612.7-812.9Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P4.7612.70.4-12.9Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P4.7612.70.4-12.9Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC830P4.7612.70.4-12.9Carbide Coating
9 Day(s) or more -SteelLight Cutting0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P4.7612.7-812.9Coating
9 Day(s) or more -SteelLight Cutting0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8035P4.7612.7-812.9Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P4.7612.70.8-12.9Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P4.7612.70.8-12.9Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC830P4.7612.70.8-12.9Carbide Coating

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Rake Angle Positive Preferred Hand No Preferred Hand
Clearance Angle(°) 7 Slot Code T