(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

80° Diamond-Shape With Hole, Negative, CNMG-EG, For Medium Cutting (CNMG090412NEGAC6030M)

Part Number

Configured Part Number is shown.

CNMG090412NEGAC6030M

Part Number
CNMG090412NEGAC6030M
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material
10 Piece(s) 16 Day(s) or more -Steel / Stainless Steel1.2---YesCylindricalNo / Yes (both sides)AC6030M4.769.525-09.7Coating

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Breaker Application Medium Cutting Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Slot Code G

Please check the type/dimensions/specifications of the part CNMG090412NEGAC6030M in the 80° Diamond-Shape With Hole, Negative, CNMG-EG, For Medium Cutting series.

Products like this...

Part Number
CNMG090408NEGAC6030M
CNMG090408NEGAC6040M
CNMG090412NEGAC6040M
CNMG120404NEGAC6020M
CNMG120404NEGAC8015P
CNMG120404NEGAC8035P
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material
10 Piece(s) 16 Day(s) or more -Steel / Stainless Steel0.8---YesCylindricalNo / Yes (both sides)AC6030M4.769.525-09.7Coating
10 Piece(s) 16 Day(s) or more -Stainless Steel0.8---YesCylindricalNo / Yes (both sides)AC6040M4.769.525-09.7Coating
10 Piece(s) 16 Day(s) or more -Stainless Steel1.2---YesCylindricalNo / Yes (both sides)AC6040M4.769.525-09.7Coating
10 Piece(s) 16 Day(s) or more -Stainless Steel0.4---YesCylindricalNo / Yes (both sides)AC6020M4.7612.7-012.9Coating
10 Piece(s) 18 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8015P4.7612.7-012.9Coating
10 Piece(s) 16 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-012.9Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)