(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

80° Diamond-Shape With Hole, Negative, CNMG-GE, For Medium Cutting

Part Number

Configured Part Number is shown.

Part Number
CNMG120404NGEAC8015P
CNMG120404NGEAC8035P
CNMG120404NGEAC810P
CNMG120404NGEAC820P
CNMG120404NGEAC830P
CNMG120408NGEAC8015P
CNMG120408NGEAC8035P
CNMG120408NGEAC810P
CNMG120408NGEAC820P
CNMG120408NGEAC830P
CNMG120412NGEAC8015P
CNMG120412NGEAC8035P
CNMG120412NGEAC810P
CNMG120412NGEAC820P
CNMG120412NGEAC830P
CNMG120416NGEAC8015P
CNMG120416NGEAC8035P
CNMG120416NGEAC810P
CNMG120416NGEAC820P
CNMG120416NGEAC830P
CNMG160608NGEAC8015P
CNMG160608NGEAC8035P
CNMG160612NGEAC8015P
CNMG160612NGEAC8035P
CNMG160612NGEAC810P
CNMG160612NGEAC820P
CNMG160612NGEAC830P
CNMG160616NGEAC8015P
CNMG160616NGEAC8035P
CNMG160616NGEAC810P
CNMG160616NGEAC820P
CNMG160616NGEAC830P
CNMG190612NGEAC8015P
CNMG190612NGEAC8035P
CNMG190612NGEAC810P
CNMG190612NGEAC820P
CNMG190612NGEAC830P
CNMG190616NGEAC8015P
CNMG190616NGEAC8035P
CNMG190616NGEAC810P
CNMG190616NGEAC820P
CNMG190616NGEAC830P
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material
10 Piece(s) 8 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8015P4.7612.7-312.9Coating
10 Piece(s) 12 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-312.9Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P4.7612.70.4-12.9Carbide Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.70.4-12.9Carbide Coating
10 Piece(s) 10 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.70.4-12.9Carbide Coating
10 Piece(s) 10 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8015P4.7612.7-312.9Coating
10 Piece(s) 10 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-312.9Coating
10 Piece(s) 10 Day(s) or more Outer Diameter / Inner DiameterSteel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P4.7612.70.8-12.9Carbide Coating
10 Piece(s) 14 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.70.8-12.9Carbide Coating
10 Piece(s) 10 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.70.8-12.9Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8015P4.7612.7-312.9Coating
10 Piece(s) 8 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-312.9Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P4.7612.71.2-12.9Carbide Coating
10 Piece(s) 14 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.71.2-12.9Carbide Coating
10 Piece(s) 10 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.71.2-12.9Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (both sides)AC8015P4.7612.7-312.9Coating
10 Piece(s) 12 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-312.9Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P4.7612.71.6-12.9Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.71.6-12.9Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.71.6-12.9Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8015P6.3515.875-316.1Coating
10 Piece(s) 8 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P6.3515.875-316.1Coating
10 Piece(s) 8 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8015P6.3515.875-316.1Coating
10 Piece(s) 8 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8035P6.3515.875-316.1Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P6.3515.8751.2-16.1Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3515.8751.2-16.1Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.3515.8751.2-16.1Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (both sides)AC8015P6.3515.875-316.1Coating
10 Piece(s) 8 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (both sides)AC8035P6.3515.875-316.1Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P6.3515.8751.6-16.1Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3515.8751.6-16.1Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.3515.8751.6-16.1Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8015P6.3519.05-319.3Coating
10 Piece(s) 8 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8035P6.3519.05-319.3Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P6.3519.051.2-19.3Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3519.051.2-19.3Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.3519.051.2-19.3Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (both sides)AC8015P6.3519.05-319.3Coating
10 Piece(s) 8 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (both sides)AC8035P6.3519.05-319.3Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P6.3519.051.6-19.3Carbide Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3519.051.6-19.3Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.3519.051.6-19.3Carbide Coating

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Breaker Application Medium Cutting Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Slot Code G

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)