(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Replacement Blade Insert C (80° Diamond) CNMG-N-GU

Part Number

Configured Part Number is shown.

Part Number
CNMG090304NGUAC820P
CNMG090304NGUAC830P
CNMG090308NGUAC820P
CNMG090308NGUAC830P
CNMG120404NGUAC520U
CNMG120404NGUAC530U
CNMG120404NGUAC6020M
CNMG120404NGUAC630M
CNMG120404NGUAC810P
CNMG120404NGUAC820P
CNMG120404NGUAC830P
CNMG120404NGUT1500A
CNMG120404NGUT1500Z
CNMG120408NGUAC520U
CNMG120408NGUAC530U
CNMG120408NGUAC6020M
CNMG120408NGUAC630M
CNMG120408NGUAC810P
CNMG120408NGUAC820P
CNMG120408NGUAC830P
CNMG120408NGUT1500A
CNMG120408NGUT1500Z
CNMG120412NGUAC520U
CNMG120412NGUAC530U
CNMG120412NGUAC6020M
CNMG120412NGUAC630M
CNMG120412NGUAC810P
CNMG120412NGUAC820P
CNMG120412NGUAC830P
CNMG120416NGUAC820P
CNMG120416NGUAC830P
CNMG160608NGUAC820P
CNMG160608NGUAC830P
CNMG160612NGUAC820P
CNMG160612NGUAC830P
CNMG160616NGUAC820P
CNMG160616NGUAC830P
Part NumberMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material
10 Piece(s) 12 Day(s) or more Steel / Cast Iron0.4±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC820P3.189.5250.49.7Carbide Coating
10 Piece(s) 12 Day(s) or more Steel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC830P3.189.5250.49.7Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Cast Iron0.8±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC820P3.189.5250.89.7Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC830P3.189.5250.89.7Carbide Coating
10 Piece(s) 10 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC520U4.7612.70.412.9Carbide Coating
10 Piece(s) 10 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC530U4.7612.70.412.9Carbide Coating
10 Piece(s) 12 Day(s) or more Stainless Steel0.4±0.08 to ±0.2±0.05 to ±0.15YesCylindricalBoth sides / NoAC6020M4.7612.70.412.9Coating
10 Piece(s) 12 Day(s) or more Steel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC630M4.7612.70.412.9Carbide Coating
10 Piece(s) 8 Day(s) or more Steel0.4±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC810P4.7612.70.412.9Carbide Coating
10 Piece(s) 10 Day(s) or more Steel / Cast Iron0.4±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC820P4.7612.70.412.9Carbide Coating
10 Piece(s) 10 Day(s) or more Steel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC830P4.7612.70.412.9Carbide Coating
10 Piece(s) 12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesT1500A4.7612.70.412.9Cermet
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesT1500Z4.7612.70.412.9Coated cermet
10 Piece(s) 10 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC520U4.7612.70.812.9Carbide Coating
10 Piece(s) 10 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC530U4.7612.70.812.9Carbide Coating
10 Piece(s) 14 Day(s) or more Stainless Steel0.8±0.08 to ±0.2±0.05 to ±0.15YesCylindricalBoth sides / NoAC6020M4.7612.70.812.9Coating
10 Piece(s) 10 Day(s) or more Steel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC630M4.7612.70.812.9Carbide Coating
10 Piece(s) 10 Day(s) or more Steel0.8±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC810P4.7612.70.812.9Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Cast Iron0.8±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC820P4.7612.70.812.9Carbide Coating
10 Piece(s) 12 Day(s) or more Steel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC830P4.7612.70.812.9Carbide Coating
10 Piece(s) 12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesT1500A4.7612.70.812.9Cermet
10 Piece(s) 12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesT1500Z4.7612.70.812.9Coated cermet
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.2±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC520U4.7612.71.212.9Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.2±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC530U4.7612.71.212.9Carbide Coating
10 Piece(s) 8 Day(s) or more Stainless Steel1.2±0.08 to ±0.2±0.05 to ±0.15YesCylindricalBoth sides / NoAC6020M4.7612.71.212.9Coating
10 Piece(s) 10 Day(s) or more Steel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC630M4.7612.71.212.9Carbide Coating
10 Piece(s) 8 Day(s) or more Steel1.2±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC810P4.7612.71.212.9Carbide Coating
10 Piece(s) 12 Day(s) or more Steel / Cast Iron1.2±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC820P4.7612.71.212.9Carbide Coating
10 Piece(s) 12 Day(s) or more Steel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC830P4.7612.71.212.9Carbide Coating
10 Piece(s) 12 Day(s) or more Steel / Cast Iron1.6±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC820P4.7612.71.612.9Carbide Coating
10 Piece(s) 12 Day(s) or more Steel / Stainless Steel1.6±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC830P4.7612.71.612.9Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Cast Iron0.8±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC820P6.3515.8750.816.1Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC830P6.3515.8750.816.1Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Cast Iron1.2±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC820P6.3515.8751.216.1Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC830P6.3515.8751.216.1Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Cast Iron1.6±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC820P6.3515.8751.616.1Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel1.6±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC830P6.3515.8751.616.1Carbide Coating

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Breaker Application Medium Cutting
Rake Angle Negative Preferred Hand No Preferred Hand Clearance Angle(°) 0
Thickness Tolerance ±0.13 Slot Code G

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)