(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

80° Diamond-Shape With Hole, Negative, CNMG-UG, For Medium Cutting

Part Number

Configured Part Number is shown.

Part Number
CNMG090304NUGAC8035P
CNMG090304NUGAC820P
CNMG090304NUGAC830P
CNMG090308NUGAC8035P
CNMG090308NUGAC820P
CNMG090308NUGAC830P
CNMG090404NUGAC820P
CNMG090408NUGAC8035P
CNMG090408NUGAC820P
CNMG090408NUGAC830P
CNMG120404NUGA30
CNMG120404NUGAC8035P
CNMG120404NUGAC820P
CNMG120404NUGAC830P
CNMG120408NUGA30
CNMG120408NUGAC8035P
CNMG120408NUGAC820P
CNMG120408NUGAC830P
CNMG120412NUGAC8035P
CNMG120412NUGAC820P
CNMG120412NUGAC830P
CNMG120416NUGAC8035P
CNMG120416NUGAC820P
CNMG120416NUGAC830P
CNMG160608NUGAC8035P
CNMG160608NUGAC830P
CNMG160612NUGAC8035P
CNMG160612NUGAC830P
CNMG160616NUGAC8035P
CNMG160616NUGAC820P
CNMG160616NUGAC830P
CNMG190608NUGAC8035P
CNMG190608NUGAC830P
CNMG190612NUGAC8035P
CNMG190612NUGAC820P
CNMG190612NUGAC830P
CNMG190616NUGAC8035P
CNMG190616NUGAC820P
CNMG190616NUGAC830P
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material
10 Piece(s) 8 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8035P3.189.525-49.7Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P3.189.5250.4-9.7Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P3.189.5250.4-9.7Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P3.189.525-49.7Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P3.189.5250.8-9.7Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P3.189.5250.8-9.7Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.769.5250.4-9.7Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P4.769.525-49.7Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.769.5250.8-9.7Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.769.5250.8-9.7Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesA304.7612.70.4-12.9Carbide alloy
10 Piece(s) 8 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-412.9Coating
10 Piece(s) 16 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.70.4-12.9Carbide Coating
10 Piece(s) 10 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.70.4-12.9Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesA304.7612.70.8-12.9Carbide alloy
10 Piece(s) 10 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-412.9Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.70.8-12.9Carbide Coating
10 Piece(s) 14 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.70.8-12.9Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-412.9Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.71.2-12.9Carbide Coating
10 Piece(s) 14 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.71.2-12.9Carbide Coating
10 Piece(s) 10 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-412.9Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.71.6-12.9Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.71.6-12.9Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P6.3515.875-416.1Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.3515.8750.8-16.1Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8035P6.3515.875-416.1Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.3515.8751.2-16.1Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (both sides)AC8035P6.3515.875-416.1Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3515.8751.6-16.1Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.3515.8751.6-16.1Carbide Coating
10 Piece(s) 12 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P6.3519.05-419.3Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.3519.050.8-19.3Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8035P6.3519.05-419.3Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3519.051.2-19.3Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.3519.051.2-19.3Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (both sides)AC8035P6.3519.05-419.3Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3519.051.6-19.3Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.3519.051.6-19.3Carbide Coating

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Breaker Application Medium Cutting Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Slot Code G

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)