(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

80° Diamond-Shape With Hole, Negative, CNMM-HG, For Heavy Cutting

Part Number
CNMM120408NHGAC630M
CNMM120408NHGAC8015P
CNMM120408NHGAC8035P
CNMM120408NHGAC810P
CNMM120408NHGAC820P
CNMM120408NHGAC830P
CNMM120412NHGAC630M
CNMM120412NHGAC8015P
CNMM120412NHGAC8035P
CNMM120412NHGAC810P
CNMM120412NHGAC820P
CNMM120412NHGAC830P
CNMM120416NHGAC820P
CNMM160612NHGAC8015P
CNMM160612NHGAC8035P
CNMM160612NHGAC810P
CNMM160612NHGAC820P
CNMM160612NHGAC830P
CNMM160616NHGAC8015P
CNMM160616NHGAC8035P
CNMM160616NHGAC810P
CNMM160616NHGAC820P
CNMM160616NHGAC830P
CNMM190612NHGAC630M
CNMM190612NHGAC8015P
CNMM190612NHGAC8035P
CNMM190612NHGAC810P
CNMM190612NHGAC820P
CNMM190612NHGAC830P
CNMM190616NHGAC630M
CNMM190616NHGAC8015P
CNMM190616NHGAC8035P
CNMM190616NHGAC810P
CNMM190616NHGAC820P
CNMM190616NHGAC830P
CNMM190624NHGAC630M
CNMM190624NHGAC8015P
CNMM190624NHGAC8035P
CNMM190624NHGAC810P
CNMM190624NHGAC820P
CNMM190624NHGAC830P
Part NumberVolume DiscountDays to ShipUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M4.7612.70.8-12.9Carbide Coating
9 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (one side)AC8015P4.7612.7-012.9Coating
9 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (one side)AC8035P4.7612.7-012.9Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P4.7612.70.8-12.9Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P4.7612.70.8-12.9Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P4.7612.70.8-12.9Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M4.7612.71.2-12.9Carbide Coating
9 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (one side)AC8015P4.7612.7-012.9Coating
9 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (one side)AC8035P4.7612.7-012.9Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P4.7612.71.2-12.9Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P4.7612.71.2-12.9Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P4.7612.71.2-12.9Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P4.7612.71.6-12.9Carbide Coating
9 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (one side)AC8015P6.3515.875-016.1Coating
9 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (one side)AC8035P6.3515.875-016.1Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P6.3515.8751.2-16.1Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P6.3515.8751.2-16.1Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P6.3515.8751.2-16.1Carbide Coating
9 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (one side)AC8015P6.3515.875-016.1Coating
9 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (one side)AC8035P6.3515.875-016.1Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P6.3515.8751.6-16.1Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P6.3515.8751.6-16.1Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P6.3515.8751.6-16.1Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M6.3519.051.2-19.3Carbide Coating
9 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (one side)AC8015P6.3519.05-019.3Coating
9 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (one side)AC8035P6.3519.05-019.3Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P6.3519.051.2-19.3Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P6.3519.051.2-19.3Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P6.3519.051.2-19.3Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M6.3519.051.6-19.3Carbide Coating
9 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (one side)AC8015P6.3519.05-019.3Coating
9 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (one side)AC8035P6.3519.05-019.3Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P6.3519.051.6-19.3Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P6.3519.051.6-19.3Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P6.3519.051.6-19.3Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless SteelOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M6.3519.052.4-19.3Carbide Coating
9 Day(s) or more -SteelOthers---YesCylindricalNo / Yes (one side)AC8015P6.3519.052.4019.3Coating
9 Day(s) or more -SteelOthers---YesCylindricalNo / Yes (one side)AC8035P6.3519.052.4019.3Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteelOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P6.3519.052.4-19.3Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast IronOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P6.3519.052.4-19.3Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless SteelOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P6.3519.052.4-19.3Carbide Coating

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Breaker Application Heavy Cutting Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Slot Code M