(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

80° Diamond-Shape With Hole, Negative, CNMM-HP, For Heavy Cutting

Part Number

Configured Part Number is shown.

Part Number
CNMM120408NHPAC630M
CNMM120408NHPAC8035P
CNMM120408NHPAC820P
CNMM120408NHPAC830P
CNMM120412NHPAC630M
CNMM120412NHPAC8035P
CNMM120412NHPAC820P
CNMM120412NHPAC830P
CNMM120416NHPAC630M
CNMM120416NHPAC8035P
CNMM120416NHPAC820P
CNMM120416NHPAC830P
CNMM160608NHPAC8035P
CNMM160608NHPAC820P
CNMM160608NHPAC830P
CNMM160612NHPAC8035P
CNMM160612NHPAC820P
CNMM160612NHPAC830P
CNMM160616NHPAC8035P
CNMM160616NHPAC820P
CNMM160616NHPAC830P
CNMM190608NHPAC630M
CNMM190608NHPAC8035P
CNMM190608NHPAC820P
CNMM190608NHPAC830P
CNMM190612NHPAC630M
CNMM190612NHPAC8035P
CNMM190612NHPAC820P
CNMM190612NHPAC830P
CNMM190616NHPAC630M
CNMM190616NHPAC8035P
CNMM190616NHPAC820P
CNMM190616NHPAC830P
CNMM190624NHPAC630M
CNMM190624NHPAC8035P
CNMM190624NHPAC820P
CNMM190624NHPAC830P
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M4.7612.70.8-12.9Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (one side)AC8035P4.7612.7-012.9Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P4.7612.70.8-12.9Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P4.7612.70.8-12.9Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M4.7612.71.2-12.9Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (one side)AC8035P4.7612.7-012.9Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P4.7612.71.2-12.9Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P4.7612.71.2-12.9Carbide Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M4.7612.71.6-12.9Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (one side)AC8035P4.7612.7-012.9Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P4.7612.71.6-12.9Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P4.7612.71.6-12.9Carbide Coating
10 Piece(s) 12 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (one side)AC8035P6.3515.875-016.1Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P6.3515.8750.8-16.1Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P6.3515.8750.8-16.1Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (one side)AC8035P6.3515.875-016.1Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P6.3515.8751.2-16.1Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P6.3515.8751.2-16.1Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (one side)AC8035P6.3515.875-016.1Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P6.3515.8751.6-16.1Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P6.3515.8751.6-16.1Carbide Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M6.3519.050.8-19.3Carbide Coating
10 Piece(s) 12 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (one side)AC8035P6.3519.05-019.3Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P6.3519.050.8-19.3Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P6.3519.050.8-19.3Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M6.3519.051.2-19.3Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (one side)AC8035P6.3519.05-019.3Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P6.3519.051.2-19.3Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P6.3519.051.2-19.3Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M6.3519.051.6-19.3Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (one side)AC8035P6.3519.05-019.3Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P6.3519.051.6-19.3Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P6.3519.051.6-19.3Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless SteelOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M6.3519.052.4-19.3Carbide Coating
10 Piece(s) 8 Day(s) or more -SteelOthers---YesCylindricalNo / Yes (one side)AC8035P6.3519.052.4019.3Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast IronOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P6.3519.052.4-19.3Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless SteelOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P6.3519.052.4-19.3Carbide Coating

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Breaker Application Heavy Cutting Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Slot Code M

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)